1367073-1 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

20 POS SMT CONN, SFP, 15AU - 1367073-1

  • TE Internal Number: 1367073-1

  • Alias ID: 1196702

  • Alias ID: 1902802P018

active
  • Form Factor SFP
  • Product Type Connector
  • Included Heat Sink No
  • Data Rate (Max) 4
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Termination Method to PC Board Surface Mount
  • For Use With SFP Cage
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
1367073-2 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

20 POS SMT CONN, SFP, 30AU - 1367073-2

  • TE Internal Number: 1367073-2

active
  • Form Factor SFP
  • Product Type Connector
  • Included Heat Sink No
  • Data Rate (Max) 4
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Method to PC Board Surface Mount
  • For Use With SFP Cage
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
1367147-1 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

SFP COVER, UNPLATED - 1367147-1

  • TE Internal Number: 1367147-1

  • Alias ID: 1902802P019

active
  • Form Factor SFP
  • Product Type Accessory
  • Accessory Type Cover
  • Port Configuration 1x1
  • Number of Ports 1
  • Data Rate (Max) 4
  • For Use With SFP Cage
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Comment With AMP logo.
1658197-1 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

SFP, 20 POSN, 0.8MM PITCH, SUR - 1658197-1

  • TE Internal Number: 1658197-1

active
  • Form Factor SFP
  • Product Type Connector
  • Included Heat Sink No
  • Data Rate (Max) 4
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Method to PC Board Surface Mount
  • For Use With SFP Cage
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Comment Lubricant on contact.
1761394-1 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

DUST COVER, SFP, GANGED & STACKED - 1761394-1

  • TE Internal Number: 1761394-1

active
  • Form Factor SFP
  • Product Type Accessory
  • Accessory Type Dust Cover
  • Port Configuration 1x1
  • Number of Ports 1
  • Data Rate (Max) 4
  • For Use With SFP Cage
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Comment With AMP logo.
1888247-1 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

20 POS SMT CONN, SFP/SFP+, 30A - 1888247-1

  • TE Internal Number: 1888247-1

active
  • Form Factor SFP+
  • Product Type Connector
  • Included Heat Sink No
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Method to PC Board Surface Mount
  • For Use With SFP+ Cage
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Comment Lubricant on contact.
1888247-2 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

20 POS SMT CONN, SFP/SFP+, 15A - 1888247-2

  • TE Internal Number: 1888247-2

active
  • Form Factor SFP+
  • Product Type Connector
  • Included Heat Sink No
  • Data Rate (Max) 16
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Termination Method to PC Board Surface Mount
  • For Use With SFP+ Cage
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Comment Lubricant on contact.
2007169-1 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

SFP 1x6 cage Assm Light Pipe, EMI gasket - 2007169-1

  • TE Internal Number: 2007169-1

active
  • Form Factor SFP+
  • Product Type Cage Assembly
  • Included Heat Sink No
  • Included Lightpipe Yes
  • Integrated Lightpipes No
  • EMI Containment Elastomeric Gasket
  • Port Configuration 1x6
  • Lightpipe Configuration Dual Round
  • Lightpipe Profile Standard
  • Number of Ports 6
  • Data Rate (Max) 16
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mounting Style Single-Sided
  • Cage Type Ganged
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.5
  • Tail Length 2.05
  • Heat Sink Compatible No
  • For Use With SFP+ SMT Connector
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
2007170-1 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

SFP+PressFit EMIShielded1x6CageAssm - 2007170-1

  • TE Internal Number: 2007170-1

active
  • Form Factor SFP+
  • Product Type Cage
  • Included Heat Sink No
  • Included Lightpipe No
  • EMI Containment Elastomeric Gasket
  • Port Configuration 1x6
  • Number of Ports 6
  • Data Rate (Max) 16
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mounting Style Single-Sided
  • Cage Type Ganged
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.5
  • Tail Length 2.05
  • Heat Sink Compatible No
  • For Use With SFP+ SMT Connector
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
2007193-1 SFP/SFP+/zSFP+
PRODUCT

Connectors

-

SFP/SFP+/zSFP+

SFP+ 1x1 Cage Assembly, PCI, S - 2007193-1

  • TE Internal Number: 2007193-1

active
  • Form Factor SFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Included Lightpipe No
  • EMI Containment External Springs
  • Port Configuration 1x1
  • Number of Ports 1
  • Data Rate (Max) 16
  • Heat Sink Style Pin
  • Heat Sink Height 4.2
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mounting Style Single-Sided
  • Mounting Style 1° Mount
  • Cage Type Single
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.5
  • Tail Length 2.8
  • Heat Sink Compatible Yes
  • For Use With SFP+ SMT Connector
  • Packaging Method Box
  • Comment Meets requirements for PCI applications.