SF5A5101E00 Full-Size Relays
  • MOSFET Driver Without
  • Relay Type Military/Aerospace High Performance
  • Product Type Relay
  • Coil Latching Without
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Suppression Diode Without
  • Input Voltage 12
  • Coil Voltage 12.6
  • Coil Resistance 500
  • Coil Power Rating (DC) 288
  • Coil Power Measurement Milliwatts
  • Shock 100G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 15G's, 10 – 2000Hz
  • Actuating System DC
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 5
  • Termination Type Solder Hook Terminals
  • Mounting Type Plain Case
  • Operating Temperature Range -65 – 125