5788643-1 SD Card Connectors
  • Format Compact Flash
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • CompactFlash Product Type Header Only
  • Product Type Removable Memory Products
  • PCB Offset 0
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Staggered
  • Hold-Downs Without
  • Color Black
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Brass
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .8
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Height above PC Board 14
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
1939115-1 SD Card Connectors
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Product Type Removable Memory Products
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Number of Rows 1
  • Lead Configuration Inline
  • Hold-Downs With
  • Color Black
  • Shell Material Copper Alloy
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .2 – .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .55
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Solder Tab Length .8
  • Height above PC Board 2.95
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
1903302-3 SD Card Connectors  1
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Product Type Removable Memory Products
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Number of Rows 1
  • Lead Configuration Inline
  • Hold-Downs Without
  • Color Black
  • Shell Material Copper Alloy
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .2 – .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Solder Tab Length .8
  • Height above PC Board 2.95
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
2201778-1 SD Card Connectors
  • Format Micro Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Product Type Removable Memory Products
  • Operating Function Push-On Push-Off
  • Number of Positions 8
  • Number of Rows 1
  • Lead Configuration Inline
  • Hold-Downs Without
  • Color Black
  • Shell Material Copper Alloy
  • Solder Tail Contact Plating Material Gold Flash
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.1
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Solder Tab Length .6
  • Height above PC Board 1.65
  • Operating Temperature Range -30 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
1939870-1 SD Card Connectors
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Product Type Removable Memory Products
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Number of Rows 1
  • Lead Configuration Inline
  • Hold-Downs Without
  • Color Black
  • Shell Material Copper Alloy
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .2 – .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .55
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Solder Tab Length .8
  • Height above PC Board 2.95
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
1871916-1 SD Card Connectors
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Product Type Removable Memory Products
  • PCB Offset .8
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Number of Rows 1
  • Lead Configuration Inline
  • Hold-Downs Without
  • Color Black
  • Shell Material Copper Alloy
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .2 – .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .8
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Solder Tab Length .8
  • Height above PC Board 2.95
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
2013357-1 SD Card Connectors
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Product Type Removable Memory Products
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Number of Rows 1
  • Lead Configuration Inline
  • Hold-Downs With
  • Color Black
  • Shell Material Copper Alloy
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .2 – .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .55
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Solder Tab Length .8
  • Height above PC Board 2.95
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel