CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 15
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 165
  • Insulation Creepage Class 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 12 – 16
  • Length 29
  • Insulation Clearance Class 8
  • Width 12.7
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Insulation Creepage Class 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Weight 10
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 12 – 16
  • Length 29
  • Insulation Clearance Class 8
  • Width 12.7
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Box & Carton
CAT-SCH691-R819B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating DC 600
  • Coil Resistance 14
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 3
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 6
  • Contact Limiting Making Current 16
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Weight 11
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material W + AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features Flip-Flop Contacts
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 12 – 16
  • Length 29.1
  • Insulation Clearance Class 5 – 8
  • Width 12.7
  • Insulation Clearance Between Contact & Coil 6
  • Height Class (Mechanical) 15 – 16
  • Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tube
SR6ZC024 Power Relays
  • Power Relay Type Force-Guided
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 5.5
  • Contact Limiting Making Current 8
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Weight 90
  • Contact Arrangement 5 Form A (NO) + 1 Form B (NC)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 6
  • Terminal Type Screwless Clamp Connectors
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 40
  • Length 87
  • Insulation Clearance Class 5 – 8
  • Width 46
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 50
  • Height 54
  • Length Class (Mechanical) 60
  • Environmental Category of Protection RT I
  • Environmental Ambient Temperature Class -25 – 50
  • Environmental Ambient Temperature (Max) 50
  • Packaging Method Box & Carton
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control
7-1415075-1 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .79
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 85
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 73.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27
  • Insulation Clearance Between Contact & Coil 4
  • Height 58
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
8-1415534-7 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 750
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 74
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Insulation Clearance Between Contact & Coil 4
  • Height 78.3
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
8-1415534-9 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 741
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 74
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Insulation Clearance Between Contact & Coil 4
  • Height 78.3
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
1415535-9 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 741
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 90
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Insulation Clearance Between Contact & Coil 4
  • Height 78.3
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
7-1415073-1 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 1440
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Weight 54
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type Screw Terminals
  • Contact Plating Material Gold
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 12 – 16
  • Length 77
  • Insulation Clearance Class 8
  • Width 15.8
  • Insulation Clearance Between Contact & Coil 10
  • Height 69
  • Operating Temperature Range -20 – 85
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Carton
MT221012 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1300
  • Coil Resistance 110
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 80
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Width Class (Mechanical) 30 – 40
  • Length 35.6
  • Insulation Clearance Class 2.5 – 4
  • Width 35.5
  • Insulation Clearance Between Contact & Coil 2.8
  • Height 57
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 60
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 60
  • Packaging Method Box & Tray
SR6ZA024 Power Relays
  • Power Relay Type Force-Guided
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 5.5
  • Contact Limiting Making Current 8
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Weight 90
  • Contact Arrangement 3 Form A (NO) + 3 Form B (NC)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 6
  • Terminal Type Screwless Clamp Connectors
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 40
  • Length 87
  • Insulation Clearance Class 5 – 8
  • Width 46
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 50
  • Height 54
  • Length Class (Mechanical) 60
  • Environmental Category of Protection RT I
  • Environmental Ambient Temperature Class -25 – 50
  • Environmental Ambient Temperature (Max) 50
  • Packaging Method Box & Carton
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control
1-1415535-5 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .9
  • Coil Resistance 19465
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 230
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 90
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Insulation Clearance Between Contact & Coil 4
  • Height 78.3
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
2-1415366-1 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 1
  • Coil Resistance 4845
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 115
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 71
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Contact Plating Material Gold
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 73.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27
  • Insulation Clearance Between Contact & Coil 4
  • Height 58
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
1-1415074-1 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .76
  • Coil Resistance 350
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 8
  • Contact Limiting Short-Time Current 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 54
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Contact Plating Material Gold
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 12 – 16
  • Length 77
  • Insulation Clearance Class 8
  • Width 15.8
  • Insulation Clearance Between Contact & Coil 10
  • Height 69
  • Operating Temperature Range -20 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
3-1415075-1 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .79
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 85
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Screw Terminals
  • Contact Plating Material Gold
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 73.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27
  • Insulation Clearance Between Contact & Coil 4
  • Height 58
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
7-1415074-1 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 750
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 71
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 73.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27
  • Insulation Clearance Between Contact & Coil 4
  • Height 58
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
1415535-7 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 750
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 90
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Insulation Clearance Between Contact & Coil 4
  • Height 78.3
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
1393222-2 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 200 – 300
  • Coil Power Rating DC 225
  • Coil Resistance 40
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 3
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 10
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 11
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 8 – 10
  • Length 28.6
  • Insulation Clearance Class 5 – 8
  • Width 10
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 14 – 15
  • Height 15
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Tube
1-1415535-9 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .79
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 90
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Screw Terminals
  • Contact Plating Material Gold
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Insulation Clearance Between Contact & Coil 4
  • Height 78.3
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
9-1415534-2 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .86
  • Coil Resistance 4845
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 115
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 74
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Width Class (Mechanical) 25 – 30
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Insulation Clearance Between Contact & Coil 4
  • Height 78.3
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton