SCCLC022XXALXA Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Input Voltage 120
  • Timing Range (Off-Time) 19.8 – 600
  • Actuating System AC/DC
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time .33 – 10 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 11-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 50 x 50 x 83
  • Operating Temperature Range -30 – 50
  • Mode of Operation Interval
  • Comment Includes 11-pin octal socket.
  • Repeatability (Max) ±.5% +4 msec
SCCLA012XXACXA Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Input Voltage 120
  • Timing Range (Off-Time) 1 – 30
  • Actuating System AC/DC
  • Type of Control Knob
  • Contact Current Rating 10
  • Delay Time 1 – 30 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 50 x 50 x 83
  • Operating Temperature Range -30 – 50
  • Mode of Operation On-Delay
  • Comment Includes 8-pin octal socket.
  • Repeatability (Max) ±.5% +4 msec
SCCLA012XXANXF950.0 Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Input Voltage 120
  • Timing Range (Off-Time) 60 – 1800
  • Actuating System AC/DC
  • Type of Control Fixed
  • Contact Current Rating 10
  • Delay Time 1 – 30 minutes
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 50 x 50 x 83
  • Operating Temperature Range -30 – 50
  • Mode of Operation On-Delay
  • Comment Fixed time delay is 950 seconds.
  • Repeatability (Max) ±.5% +4 msec