146540-2 CompactFlash Connectors
  • Format CompactFlash
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Profile Low
  • PCB Offset 0
  • CompactFlash Product Type Header Only
  • Product Type Removable Memory Products
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Inline
  • Hold-Downs Without
  • Color Black
  • Solder Tail Contact Plating Material Tin
  • Underplate Material Nickel
  • Contact Current Rating (Max) .5
  • Vacuum Tape Without
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount - Inline leads
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray