1-1888864-2 SATA Connectors
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 36
  • PCB Mount Orientation Vertical
  • PCB Mounting Style Through Hole
  • Mounting Location Top
  • Connector Mounting Type Board Mount
  • Operating Temperature Range -55 – 105
1566279-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type Serial ATA (SATA)
  • Connector Type (End A) SATA Connector
  • Connector Type (End B) Power Connector
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Strain Relief Without
  • Sealed No
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Number of Positions 15 to 4
  • LVDC Grid Interconnect No
  • Keyed No
  • Number of Ports 1
  • Equalized No
  • Color None
  • Cable Exit Angle 180°
  • Housing Material Nylon 66
  • Housing Color White
  • Wire Size .823
  • Overall Outside Cable Diameter 2.1
  • Wire Size 18
  • Flammability Rating UL 1007
  • IEEE 1394 No
  • Packaging Method Carton
  • Cable Assembly Length .15
  • CLOUDSPLITTER No