RVIT-Z Angular Position Sensors - RVDT/RVIT  1
  • Sensor Type RVIT
  • Electrical Connection Varies
  • Supply Voltage 10 – 28
  • Input Current (Max) 18
  • Output Type 1 – 4 VDC
  • Angular Sensing Range ±60
  • Weight Varies
  • Mounting Printed Circuit Board
  • Operating Temperature Range -25 – 85
  • Certifications RoHS
  • Non-Linearity ±.5
RVIT15-120I Angular Position Sensors - RVDT/RVIT  1
  • Sensor Type RVIT
  • Electrical Connection Cable
  • Supply Voltage 10 – 28
  • Input Current (Max) 41
  • Output Type 4 – 20 mA DC
  • Angular Sensing Range 0 – 120
  • Weight 70
  • Case Material Anodized Aluminum
  • Mounting Size 15 Servo Mount
  • Shaft Diameter 4.75
  • Case Diameter 38.1
  • Operating Temperature Range -18 – 77
  • Certifications RoHS
  • Non-Linearity ±.25
  • Bearing Type ABEC 3 Precision Ball Bearing
RVIT15-60 Angular Position Sensors - RVDT/RVIT  1
  • Sensor Type RVIT
  • Electrical Connection Cable
  • Supply Voltage 4 – 5.5
  • Input Current (Max) 14
  • Output Type ±3 VDC
  • Angular Sensing Range ±60
  • Weight 70
  • Case Material Anodized Aluminum
  • Mounting Size 15 Servo Mount
  • Shaft Diameter 4.75
  • Case Diameter 38.1
  • Operating Temperature Range -18 – 77
  • Certifications RoHS
  • Non-Linearity ±.25
  • Bearing Type ABEC 3 Precision Ball Bearing