RT9510 Rotary Displacement Sensors - Potentiometer  1
  • Product Type 0 – 10 V Regulated Out
  • Electrical Connection Connector
  • Supply Voltage 14.5 – 50
  • Input Current 10
  • Output Current (Max) 10 mA
  • Output Impedance 1000
  • Frequency Response <1K
  • Angular Sensing Range 1080
  • Weight 2300
  • Shaft Diameter .25
  • Temperature Coefficient of Output .01%
  • Operating Temperature Range -40 – 100
  • Package Dia 4.5in Housing
  • Non-Linearity (FSO) .15
  • Output Voltage Range 0 – 10 V
  • Sensitivity Virtually Infinite
  • Non Repeatability and Hysterisis .05
  • Torque 2