RT9420 Rotary Displacement Sensors - Potentiometer  1
  • Product Type 4 – 20 mA Transmitter
  • Electrical Connection Connector
  • Supply Voltage 8 – 34
  • Input Current 4 – 20
  • Output Current (Max) 4 – 20 mA
  • Output Impedance 100000000
  • Frequency Response <1K
  • Angular Sensing Range 1080
  • Weight 2300
  • Shaft Diameter .25
  • Temperature Coefficient of Output .01%
  • Operating Temperature Range -40 – 100
  • Package Dia 4.5in Housing
  • Non-Linearity (FSO) .15
  • Sensitivity Virtually Infinite
  • Non Repeatability and Hysterisis .05
  • Torque 2