RT8CN Rotary Displacement Sensors - Potentiometer  1
  • Product Type CAN J1939
  • Electrical Connection M12 Connector
  • Supply Voltage 7 – 18
  • Input Current 60
  • Output Current (Max) CAN
  • Output Impedance Not Rated
  • Frequency Response <1K
  • Angular Sensing Range 1080
  • Weight 2300
  • Shaft Diameter .25
  • Temperature Coefficient of Output .01%
  • Operating Temperature Range -40 – 100
  • Package Dia 2.5in Housing
  • Non-Linearity (FSO) .15
  • Output Voltage Range CAN
  • Sensitivity 16 Bit Resolution
  • Non Repeatability and Hysterisis .05
  • Torque 2