• Product Type Epoxy/Polyamide Two-Part Paste
  • System 25
  • Color (Supplied) Black
  • Heat Resistance Temperature (Max) 150
  • Packaging Method Dual Pack
  • Packaging Quantity 5
  • Curing Method 20 °C for 24 hr
  • Pot Life 90
  • Comment 2-Part Epoxy
RTD-50-M-00 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass/Beryllium Copper
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 2.1 – 5
  • Dielectric Outside Diameter (Max) 3
  • Conductor Outside Diameter 1.27
  • Cable Type RG 141
  • Packaging Method Package
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
1408149-1 RF Connectors
  • Connector Interface MMCX
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Termination Method to Wire & Cable Crimp
  • Cable Diameter (Max) 1.9
  • Cable Type RG 178
  • Packaging Method Package
  • Packaging Quantity 100
  • Comment Outer and inner conductor crimped.
5413959-3 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Hex Crimp
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 174
  • Packaging Method Bag
  • Dielectric Material Polymethylpentene
  • Coupling Nut Material Brass
  • Grade Commercial
5413194-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mounting Orientation Right Angle
  • Impedance 75
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to PC Board Through Hole
  • Panel Mount Feature Type Lockwasher and Nut
  • Connector Mounting Type Panel
  • PCB Mount Retention With
  • Panel Attachment Style Rear Mount
  • Housing Color White
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 13.18
  • Mounting Post Length 3.48
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Grade Commercial
RTD-50-S-00 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass/Beryllium Copper
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) .9 – 3
  • Dielectric Outside Diameter (Max) 1.55
  • Conductor Outside Diameter .64
  • Cable Type RG 174
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
5414409-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mounting Orientation Right Angle
  • Impedance 75
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Panel Mount Feature Type Lockwasher and Nut
  • Connector Mounting Type Panel
  • PCB Mount Retention With
  • Panel Attachment Style Rear Mount
  • PCB Mount Retention Type Hold-Down Posts
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 15.88
  • Mounting Post Length 3.48
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Grade Economy
  • Comment If an Insulating Bushing is required, see Part Number 330620.
5413194-2 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mounting Orientation Right Angle
  • Impedance 75
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to PC Board Through Hole
  • Panel Mount Feature Type Lockwasher and Nut
  • Connector Mounting Type Panel
  • PCB Mount Retention With
  • Panel Attachment Style Rear Mount
  • Housing Color Black
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 13.18
  • Mounting Post Length 3.48
  • Packaging Method Tray
  • Dielectric Material Polymethylpentene
  • Grade Commercial
5227839-1 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mounting Orientation Vertical
  • Impedance 50
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Connector Mounting Type Panel
  • PCB Mount Retention With
  • Mated Outer Diameter (Approximate) 16.256
  • Recommended Panel Thickness 6.1
  • Packaging Method Tray
  • Dielectric Material Polymethylpentene
  • Additional Features Mounting Posts
5227677-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mounting Orientation Right Angle
  • Impedance 50
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Termination Method to PC Board Through Hole
  • Panel Mount Feature Type Lockwasher and Nut
  • Connector Mounting Type Panel
  • PCB Mount Retention With
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 15.88
  • Mounting Post Length 3.48
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Grade Commercial
  • Comment If an Insulating Bushing is required, see Part Number 330620.