RSYN 11-30 Angular Position Sensors - RVDT/RVIT  1
  • Sensor Type RVDT
  • Electrical Connection Lead Wires
  • Supply Voltage 3.5
  • Output Type AC Voltage
  • Excitation Frequency 2 – 10
  • Angular Sensing Range ±30
  • Weight 65
  • Case Material Stainless Steel
  • Mounting Size 11 Servo Mount
  • Shaft Diameter 4.75
  • Case Diameter 26.92
  • Operating Temperature Range -55 – 105
  • Non-Linearity ±.5
  • Bearing Type ABEC 3 Precision Ball Bearing
RSYN 8-30 Angular Position Sensors - RVDT/RVIT  1
  • Sensor Type RVDT
  • Electrical Connection Lead Wires
  • Supply Voltage 7.5
  • Output Type AC Voltage
  • Excitation Frequency 1 – 5
  • Angular Sensing Range ±30
  • Weight 36
  • Case Material Stainless Steel
  • Mounting Size 8 Servo Mount
  • Shaft Diameter 4.75
  • Case Diameter 19.08
  • Operating Temperature Range -55 – 105
  • Non-Linearity ±.5
  • Bearing Type ABEC 3 Precision Ball Bearing