CAT-RSES-RSSS Dead Break Connections  1
HD 629.1 S2:2006
  • Technology Separable Connector
  • Connector Type Mechanical
  • Bushing Type 250A
  • Cable Shield Style Copper Tape
  • Insulation Polymeric
  • Screened Yes
  • Product Family RSES
  • Number of Cores 1
  • Voltage Class ≤ 24
  • Conductor Material Aluminum/Copper
  • Conductor Diameter 3.5 – 13
  • Insulation Diameter 12.7 – 19.2
  • Cross-Section Range 16 – 70
  • Halogen Free Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Type Elbow Connector with Testpoint
  • Design Specification HD629.1-S2
  • Product Availability AMERICAS
  • Installation Instruction English