RSB3VP081202 Barrier Strips
  • Connector & Contact Terminates To Printed Circuit Board
  • Block Style Flat
  • Product Type Barrier Strip
  • Number of Positions 8
  • Number of Rows 1
  • Number of Levels 1
  • Current Rating (Max) 15
  • Current Rating 15
  • Voltage 300
  • Barrier Style Tri-Barrier
  • Color Black
  • Terminal Material Brass
  • Terminal Plating Material Tin
  • Bottom Termination Style Printed Circuit Pin
  • Screw Size 6-32
  • Mounting Ears With
  • Mounting Options End Mounting Ears
  • Screw Material Steel
  • Screw Plating Material Zinc
  • Top Hardware Binding Combo Head
  • Mounting Insert Without
  • Screw Head Type Combo Phil-Slot
  • Mounting Angle Vertical
  • Centerline (Pitch) 8.26
  • Housing Material Polypropylene
  • Wire Range 26 – 14
  • Length 83.95
  • Operating Temperature Range -60 – 105
  • Packaging Quantity 1
  • Comment Do not order screw and captive clamp in combination with other top hardware.
RSB3VP041202 Barrier Strips
  • Connector & Contact Terminates To Printed Circuit Board
  • Block Style Flat
  • Product Type Barrier Strip
  • Number of Positions 4
  • Number of Rows 1
  • Number of Levels 1
  • Current Rating (Max) 15
  • Current Rating 15
  • Voltage 300
  • Barrier Style Tri-Barrier
  • Color Black
  • Terminal Material Brass
  • Terminal Plating Material Tin
  • Bottom Termination Style Printed Circuit Pin
  • Screw Size 6-32
  • Mounting Ears With
  • Mounting Options End Mounting Ears
  • Screw Material Steel
  • Screw Plating Material Zinc
  • Top Hardware Binding Combo Head
  • Mounting Insert Without
  • Screw Head Type Combo Phil-Slot
  • Mounting Angle Vertical
  • Centerline (Pitch) 8.26
  • Housing Material Polypropylene
  • Wire Range 26 – 14
  • Operating Temperature Range -60 – 105
  • Packaging Quantity 1
  • Comment Do not order screw and captive clamp in combination with other top hardware.