2013311-3 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 9.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Semi-Hard Tray Assembly
  • Packaging Quantity 20
  • Comment With floating peg.
2-2013290-1 SO DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 200
  • Comment With floating peg.
1903302-3 SD Card Connectors  1
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Removable Memory Products
  • Shielded No
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Number of Rows 1
  • Lead Configuration Inline
  • Color Black
  • Hold-Down Without
  • Shell Material Copper Alloy
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2 – .5
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Solder Tab Length .8
  • Height above PC Board 2.95
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
2-2013287-1 SO DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Tail (Pin)
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 200
  • Comment Without floating peg.
2-2013290-2 SO DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .254
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 200
  • Comment With floating peg.
1871916-1 SD Card Connectors
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Removable Memory Products
  • PCB Offset .8
  • Shielded No
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Number of Rows 1
  • Lead Configuration Inline
  • Color Black
  • Hold-Down Without
  • Shell Material Copper Alloy
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2 – .5
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .8
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Solder Tab Length .8
  • Height above PC Board 2.95
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
2-2013298-3 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 8
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 150
  • Comment With floating peg.
2-2013311-1 SO DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 9.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 150
  • Comment With floating peg.
2-2013311-2 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .254
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 9.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 150
  • Comment With floating peg.
2013290-1 SO DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Semi-Hard Tray Assembly
  • Packaging Quantity 20
  • Comment With floating peg.
1-1735438-1 Mini DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Board-to-Board
  • Row-to-Row Spacing 8.7
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Profile Standard
  • Product Type Socket
  • Number of Positions 244
  • Module Orientation Right Angle
  • Number of Rows 2
  • Number of Hold-Downs 6
  • Keying Standard
  • Number of Keys 1
  • Center Key None
  • DRAM Voltage 1.5
  • Ejector Type Standard
  • Retention Post Location None
  • Latch Color Natural
  • Hold-Down Material Copper Alloy
  • Center Post Material Liquid Crystal Polymer (LCP)
  • Module Key Type Per JEDEC MO-244, Module Variation AB/BB/CB, Standard Orientation
  • Latch Material Liquid Crystal Polymer (LCP)
  • Ejector Location Both Ends
  • Ejector Material Liquid Crystal Polymer (LCP)
  • Ejector Material Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style Mini DIMM
  • Socket Type Memory Card
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Insertion Style Direct Insert
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Hold-Down Plating Material Tin
  • Center Retention Hole Diameter 2.5
  • Height above PC Board 9.79
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Hard Tray
1-1735438-2 Mini DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Board-to-Board
  • Row-to-Row Spacing 8.7
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Profile Standard
  • Product Type Socket
  • Number of Positions 244
  • Module Orientation Right Angle
  • Number of Rows 2
  • Number of Hold-Downs 6
  • Keying Reverse
  • Number of Keys 1
  • Center Key None
  • DRAM Voltage 1.5
  • Ejector Type Standard
  • Retention Post Location None
  • Latch Color Natural
  • Hold-Down Material Copper Alloy
  • Center Post Material Liquid Crystal Polymer (LCP)
  • Module Key Type Per JEDEC MO-244, Module Variation AB/BB/CB, Reverse Orientation
  • Latch Material Liquid Crystal Polymer (LCP)
  • Ejector Location Both Ends
  • Ejector Material Liquid Crystal Polymer (LCP)
  • Ejector Material Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style Mini DIMM
  • Socket Type Memory Card
  • Contact Mating Area Plating Thickness 15
  • Contact Mating Area Plating Material Gold
  • Insertion Style Direct Insert
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Hold-Down Plating Material Tin
  • Center Retention Hole Diameter 2.5
  • Height above PC Board 9.79
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Hard Tray
1735438-1 Mini DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Board-to-Board
  • Row-to-Row Spacing 8.7
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Profile Standard
  • Product Type Socket
  • Number of Positions 244
  • Module Orientation Right Angle
  • Number of Rows 2
  • Number of Hold-Downs 6
  • Keying Standard
  • Number of Keys 1
  • Center Key None
  • DRAM Voltage 1.5
  • Ejector Type Standard
  • Retention Post Location None
  • Latch Color Natural
  • Hold-Down Material Copper Alloy
  • Center Post Material Liquid Crystal Polymer (LCP)
  • Module Key Type Per JEDEC MO-244, Module Variation AB/BB/CB, Standard Orientation
  • Latch Material Liquid Crystal Polymer (LCP)
  • Ejector Location Both Ends
  • Ejector Material Liquid Crystal Polymer (LCP)
  • Ejector Material Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style Mini DIMM
  • Socket Type Memory Card
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Insertion Style Direct Insert
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Hold-Down Plating Material Tin
  • Center Retention Hole Diameter 2.5
  • Height above PC Board 9.79
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Hard Tray
1735438-2 Mini DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Board-to-Board
  • Row-to-Row Spacing 8.7
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Profile Standard
  • Product Type Socket
  • Number of Positions 244
  • Module Orientation Right Angle
  • Number of Rows 2
  • Number of Hold-Downs 6
  • Keying Reverse
  • Number of Keys 1
  • Center Key None
  • DRAM Voltage 1.5
  • Ejector Type Standard
  • Retention Post Location None
  • Latch Color Natural
  • Hold-Down Material Copper Alloy
  • Center Post Material Liquid Crystal Polymer (LCP)
  • Module Key Type Per JEDEC MO-244, Module Variation AB/BB/CB, Reverse Orientation
  • Latch Material Liquid Crystal Polymer (LCP)
  • Ejector Location Both Ends
  • Ejector Material Liquid Crystal Polymer (LCP)
  • Ejector Material Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Socket Style Mini DIMM
  • Socket Type Memory Card
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Insertion Style Direct Insert
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Hold-Down Plating Material Tin
  • Center Retention Hole Diameter 2.5
  • Height above PC Board 9.79
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15
  • Packaging Method Hard Tray
2-2013287-2 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .254
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Tail (Pin)
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 200
  • Comment Without floating peg.
2-2013290-3 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 200
  • Comment With floating peg.
2-2013298-1 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 8
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 150
  • Comment With floating peg.
2-2013311-3 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 9.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 150
  • Comment With floating peg.
2013290-2 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .254
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Semi-Hard Tray Assembly
  • Packaging Quantity 20
  • Comment With floating peg.