CAT-RICS Dead Break Connections  1
HD CENELEC 629.1
  • Marine-Offshore-Shipbuilding Certified Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Type T-Connector
  • Design Specification HD629.1-S2
  • UL Rating No
414371-011 Dead Break Connections  1
HD CENELEC 629.1
  • Technology Cold Applied
  • Connector Type Crimp
  • Bushing Type 630A
  • Cable Shield Style Copper Wire
  • Insulation Polymeric
  • Screened No
  • Number of Cores 1
  • Voltage Class ≤ 24
  • Conductor Material Aluminum/Copper
  • Insulation Diameter 32.5 – 42
  • Cross-Section Range 300
  • Halogen Free Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Type T-Connector
  • Design Specification HD629.1-S2
  • UL Rating No
  • Product Availability AMERICAS
  • Installation Instruction English