202DY00015 Ribbon & Flat Cable
  • Shielded No
  • Product Classification Cable - Flat Ribbon
  • Wire/Cable Type Ribbon Cable
  • Product Type Cable
  • Product Category Ribbon Cable
  • Number of Conductors 20
  • Number of Strands 7
  • Capacitance 32.81
  • Impedance 115
  • Voltage Rating 300
  • Current Rating 2
  • Propagation Delay 1.21 ns/ft
  • Cross Talk (Near End) 3
  • Cross Talk (Far End) 2.8
  • Jacket Material FEP
  • Insulation Material FEP
  • Jacket Color Light Blue
  • Conductor Color Light Blue
  • Conductor Material Silver-Plated Copper
  • Centerline 1.27
  • Length 30.5
  • Width 25.4
  • Height .737
  • Outside Conductor Spacing 24.13
  • Wire Size 28
  • Wire Size 278
  • Wire Size .08
  • Strand Size 36
  • Cable Diameter (Major) 1
  • Operating Temperature Range -65 – 200
  • UL Listing AWM Style 20424
  • UL File Number E61522
  • Agency/Standard UL
  • Packaging Quantity 30.48
  • Packaging Method Reel
402DY00016 Ribbon & Flat Cable
  • Shielded No
  • Product Classification Cable - Flat Ribbon
  • Wire/Cable Type Ribbon Cable
  • Cable Type Ribbon Cable
  • Product Type Cable
  • Product Category Ribbon Cable
  • Number of Conductors 40
  • Number of Strands 7
  • Capacitance 32.81
  • Impedance 115
  • Voltage Rating 300
  • Current Rating 2
  • Propagation Delay 1.21 ns/ft
  • Cross Talk (Near End) 3
  • Cross Talk (Far End) 2.8
  • Jacket Material FEP
  • Insulation Material FEP
  • Jacket Color Light Blue
  • Conductor Color Light Blue
  • Conductor Material Silver-Plated Copper
  • Centerline 1.27
  • Length 30.5
  • Width 50.8
  • Height .74
  • Outside Conductor Spacing 49.53
  • Wire Size 28
  • Wire Size 278
  • Wire Size .08
  • Strand Size 36
  • Cable Diameter (Minor) .74
  • Cable Diameter (Major) 2
  • Operating Temperature Range -65 – 200
  • UL Listing AWM Style 20424
  • UL File Number E61522
  • Agency/Standard UL
  • Packaging Quantity 30.48
  • Packaging Method Reel
402BY00010 Ribbon & Flat Cable
  • Shielded No
  • Product Classification Cable - Flat Ribbon
  • Wire/Cable Type Ribbon Cable
  • Cable Type Ribbon Cable
  • Product Type Cable
  • Product Category Ribbon Cable
  • Number of Conductors 40
  • Number of Strands 7
  • Capacitance 50.8555
  • Impedance 85
  • Voltage Rating 150
  • Current Rating 1.5
  • Propagation Delay 1.3 ns/ft
  • Cross Talk (Near End) 3
  • Cross Talk (Far End) 2.1
  • Jacket Material FEP
  • Insulation Material FEP
  • Jacket Color Opaque
  • Conductor Color Opaque
  • Conductor Material Silver-Plated Copper
  • Centerline .64
  • Length 30.5
  • Width 25.4
  • Height .61
  • Outside Conductor Spacing 24.77
  • Wire Size 30
  • Wire Size 278
  • Wire Size .05
  • Strand Size 38
  • Cable Diameter (Minor) .6
  • Span 49.49
  • Cable Diameter (Major) 25.38
  • Operating Temperature Range -65 – 200
  • UL Listing AWM Style 20267
  • Packaging Quantity 30.48
  • Packaging Method Reel
642DY00012 Ribbon & Flat Cable
  • Shielded No
  • Product Classification Cable - Flat Ribbon
  • Wire/Cable Type Ribbon Cable
  • Cable Type Ribbon Cable
  • Product Type Cable
  • Product Category Ribbon Cable
  • Number of Conductors 64
  • Number of Strands 7
  • Capacitance 32.81
  • Impedance 115
  • Voltage Rating 300
  • Current Rating 2
  • Propagation Delay 1.21 ns/ft
  • Cross Talk (Near End) 3
  • Cross Talk (Far End) 2.8
  • Jacket Material FEP
  • Insulation Material FEP
  • Jacket Color Light Blue
  • Conductor Color Light Blue
  • Conductor Material Silver-Plated Copper
  • Centerline 1.27
  • Length 30.5
  • Width 81.28
  • Height .74
  • Outside Conductor Spacing 80.01
  • Wire Size 28
  • Wire Size 168
  • Wire Size .08
  • Strand Size 36
  • Cable Diameter (Minor) .08
  • Cable Diameter (Major) 3.2
  • Operating Temperature Range -65 – 200
  • UL Listing AWM Style 20424
  • UL File Number E61522
  • Agency/Standard UL
  • Packaging Quantity 30.48
  • Packaging Method Reel