583022-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 113
  • Application Diameter (Min) 44
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1500
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
159659-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 185
  • Application Diameter (Min) 70
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1500
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
186312-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 86
  • Application Diameter (Min) 33
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 750
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
070003-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 150
  • Application Diameter (Min) 60
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1500
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
029557-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 113
  • Application Diameter (Min) 44
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 500
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
059455-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 150
  • Application Diameter (Min) 60
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 750
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
131687-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 113
  • Application Diameter (Min) 44
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1250
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
198699-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 60
  • Application Diameter (Min) 22
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1000
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
253801-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 60
  • Application Diameter (Min) 22
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 750
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
310667-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 86
  • Application Diameter (Min) 33
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 500
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
455345-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 86
  • Application Diameter (Min) 33
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1000
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
549551-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 185
  • Application Diameter (Min) 70
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1750
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
603503-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 86
  • Application Diameter (Min) 33
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1500
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
622881-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 113
  • Application Diameter (Min) 44
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 750
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
744292-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 150
  • Application Diameter (Min) 60
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1250
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
829753-000 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 150
  • Application Diameter (Min) 60
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 1750
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Cable Jacketing, Cable Repair, Rejacketing/Outer Protection on Joints/Splices, Insulation & Protection, Rail Application, Marine Application, Industrial Application, Underground Application, Multi-Purpose Application
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards IEC 60684-3-214, IEC 60684-3-246 IEC 60684-3-247, HD631.2
  • Product Availability Worldwide
  • Packaging Method Pieces
  • Product Use Wrap-Around, Sealed Cable Tap Splice
  • Other Colors Available No
RFSM-65/15-500/123 Power Cable Wraps  1
HD CENELEC 631.2 IEC 60684-3-214 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Wrap-Around
  • Adhesive Coating Yes
  • Wall Style (Excluding Adhesive) Single
  • Shrink Ratio > 2.5:1
  • Product Family RFSM
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black, Outer Layer with Thermo-Indicative Paint
  • Mechanical Reinforcement Fiber-Reinforced
  • Application Diameter (Max) 41
  • Application Diameter (Min) 16
  • Wall Thickness Medium
  • Recovered Wall Thickness (Max) 4.5
  • Cut Length 500
  • Flammability Non-Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • Packaging Method Wrap-Around with Channels & Clips in Polybag