1996705-4 PCB RF Modules
ANSI/VITA 67.0-2012 ANSI/VITA 67.2-2012
  • Product Type Module
  • Number of Coaxial Contacts 8
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Contacts Apply To Printed Circuit Board
  • Mounting Angle Right Angle
  • Module Mounting Type Screw
  • RF Contact Spacing 6.1
  • VITA 67 Yes
2101510-2 PCB RF Modules  1
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012
  • Connector System Board Mount
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Module
  • Number of Coaxial Contacts 4
  • Number of Positions 4
  • Impedance 50
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Contacts Apply To Printed Circuit Board
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6.1
  • Operating Temperature Range -65 – 165
  • Circuit Application Signal
  • VITA 67 Yes
2-332004-0 RF Connector Hardware
  • Accessory Type Jam Nut
  • Product Type Accessory
  • Impedance 50
  • Packaging Method Package
1-1634817-0 RF Connector Hardware
  • Accessory Type Lockwasher
  • Product Type Accessory
  • Grade Commercial
  • Body Plating Material Nickel
  • Body Material Steel
  • For Use With ZDC/BNC Connector
  • Packaging Method Individual
9-328666-3 RF Connector Ferrules
  • Cable Type 21-598
  • Product Type Accessory
  • Accessory Type Ferrule
  • Connector Type Coaxial Contacts
  • Body Plating Material Silver
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Silver
  • Inside Diameter 3.86
  • Wire Diameter Range 3.05
  • Packaging Method Package
415001-2 RF Connector Hardware
  • Accessory Type Lockwasher
  • Product Type Accessory
  • Body Plating Material Nickel over Copper
  • Environmental Protection Without
  • Body Material Phosphor Bronze
  • Pin Protection Without
  • Coupler Style Quick Connect/Disconnect
  • Packaging Method Package
9-328663-0 RF Connector Ferrules
  • Cable Type RG 58
  • Product Type Accessory
  • Accessory Type Ferrule
  • Connector Type Coaxial Contacts
  • Body Plating Material Silver
  • Ferrule Material Copper
  • Ferrule Plating Material Silver
  • Inside Diameter 5.3
  • Wire Diameter Range 5.3
1-332056-0 RF Connector Ferrules
  • Connector & Contact Terminates To Wire & Cable
  • Cable Type Belden 9221
  • Product Type Accessory
  • Accessory Type Ferrule
  • Connector Type Coaxial Contacts
  • Body Plating Material Tin
  • Ferrule Material Copper
  • Ferrule Plating Material Tin
  • Inside Diameter 2.84
  • Wire Diameter Range 2.84
  • For Use With CPC Connectors
  • Packaging Method Carton
  • Comment Extraction Tool No. 305183
  • Proprietary Name COAXICON
1-329632-2 RF Connector Hardware
  • Accessory Type Lockwasher
  • Product Type Accessory
  • Body Plating Material Nickel
  • Body Material Phosphor Bronze
  • Polarized No
  • Surface Mountable No
  • For Use With BNC Connector
  • Packaging Method Box & Carton
  • Packaging Quantity 1000
1-329631-2 RF Connector Hardware
  • Accessory Type Jam Nut
  • Product Type Accessory
  • Body Plating Material Silver
  • Body Material Brass
  • Polarized No
  • Surface Mountable No
  • For Use With BNC Connector
  • Packaging Method Box & Carton
  • Packaging Quantity 1000
1-1478230-0 RF Connector Caps
  • RF Connector Type N Series
  • Accessory Type Dust Cap and Chain
  • Sealable No
  • Grade Commercial
  • Lightning/EMP Protection None
  • Product Type Accessory
  • Tether With
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Packaging Method Box
  • Packaging Quantity 50
  • Gasket Material White Silicone Rubber
  • Military Style Number MX-913/U
1-1478996-6 RF Connector Boots
  • Cable Type RG 174A
  • Sealable No
  • Accessory Type Strain Relief Boot
  • Grade Commercial
  • Product Type Accessory
  • Body Style Straight
  • Color Black
  • Cover Type Strain Relief Boot
  • Body Material PVC
  • Polarized No
  • Operating Temperature Range -10 – 75
  • Logo Marking With
  • Packaging Method Plastic Bag
1052634-1 RF Connector Launchers
  • RF Connector Type SMA
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Launcher
  • Dielectric Material TFE Fluorocarbon
  • Number of Positions 1
  • Impedance 50
  • Insulation Resistance 5000
  • Body Style Straight
  • Body Material Stainless Steel
  • Body Plating Finish Passivated
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
  • RF Connector Contact Configuration Captivated Contacts
  • Center Contact With
  • Captivation Method Mechanical
  • Connector Mounting Type Panel
  • Panel Mount With
  • Panel Mount Feature Type Flanged
  • Panel Attachment Style Rear Mount
  • Length 9.53
  • Pin Diameter Accepted .46
  • Operating Temperature Range -65 – 165
  • Comment EMI/RFI Gasket
  • Number of Panel Mounting Holes 2
3-1478996-4 RF Connector Boots
  • Cable Type Belden 9907
  • Sealable No
  • Accessory Type Strain Relief Boot
  • Grade Commercial
  • Product Type Accessory
  • Body Style Straight
  • Color Green
  • Cover Type Strain Relief Boot
  • Body Material PVC
  • Polarized No
  • Operating Temperature Range -10 – 75
  • Logo Marking With
  • Packaging Method Plastic Bag
3-1478996-6 RF Connector Boots
  • Cable Type Belden 9907
  • Sealable No
  • Accessory Type Strain Relief Boot
  • Grade Commercial
  • Product Type Accessory
  • Body Style Straight
  • Color Black
  • Cover Type Strain Relief Boot
  • Body Material PVC
  • Polarized No
  • Operating Temperature Range -10 – 75
  • Logo Marking With
  • Packaging Method Plastic Bag
1-1337524-0 RF Connector Caps
  • RF Connector Type BNC
  • Accessory Type Cap
  • Sealable No
  • Grade Professional
  • Isolated Ground No
  • Product Type Accessory
  • Number of Ports 1
  • Tether With
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Polarized No
  • Surface Mountable No
  • For Use With BNC Connector
  • Packaging Method Tray
  • Packaging Quantity 50
  • Gasket Material White Silicone Rubber
  • Military Style Number CW 123A/U
1-1478996-2 RF Connector Boots
  • Cable Type RG 174A
  • Sealable No
  • Accessory Type Strain Relief Boot
  • Grade Commercial
  • Product Type Accessory
  • Body Style Straight
  • Color Blue
  • Cover Type Strain Relief Boot
  • Body Material PVC
  • Polarized No
  • Operating Temperature Range -10 – 75
  • Logo Marking With
  • Packaging Method Plastic Bag
1-1478996-4 RF Connector Boots
  • Cable Type RG 174A
  • Sealable No
  • Accessory Type Strain Relief Boot
  • Grade Commercial
  • Product Type Accessory
  • Body Style Straight
  • Color Green
  • Cover Type Strain Relief Boot
  • Body Material PVC
  • Polarized No
  • Operating Temperature Range -10 – 75
  • Logo Marking With
  • Packaging Method Plastic Bag
1-1478996-5 RF Connector Boots
  • Cable Type RG 174A
  • Sealable No
  • Accessory Type Strain Relief Boot
  • Grade Commercial
  • Product Type Accessory
  • Body Style Straight
  • Color Red
  • Cover Type Strain Relief Boot
  • Body Material PVC
  • Polarized No
  • Operating Temperature Range -10 – 75
  • Logo Marking With
  • Packaging Method Plastic Bag
1-1478997-0 RF Connector Boots
  • Cable Type RG 174
  • Accessory Type Strain Relief Boot
  • Product Type Accessory
  • Body Style Straight
  • Hermetically Sealed No
  • Color Black
  • Material PVC
  • Body Material PVC
  • Operating Temperature Range -10 – 75
  • For Use With Subminiature Pin
  • Packaging Method Bag