1052628-1 RF Connector Launchers
  • RF Connector Type SMA
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Launcher
  • Dielectric Material TFE Fluorocarbon
  • Number of Positions 1
  • Impedance 50
  • Insulation Resistance 5000
  • Body Style Straight
  • Body Material Stainless Steel
  • Body Plating Finish Passivated
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold
  • Center Contact With
  • RF Connector Contact Configuration Captivated Contacts
  • Captivation Method Mechanical
  • Connector Mounting Type Panel
  • Panel Mount With
  • Panel Mount Feature Type Flanged
  • Panel Attachment Style Rear Mount
  • Length 9.53
  • Pin Diameter Accepted .3
  • Operating Temperature Range -65 – 165
  • Number of Panel Mounting Holes 2
  • Comment EMI/RFI Gasket