1-1478230-0 RF Connector Caps
  • RF Connector Type N Series
  • Accessory Type Dust Cap and Chain
  • Sealable No
  • Lightning/EMP Protection None
  • Grade Commercial
  • Product Type Accessory
  • Tether With
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Packaging Method Box
  • Packaging Quantity 50
  • Gasket Material White Silicone Rubber
  • Military Style Number MX-913/U
1-1337524-0 RF Connector Caps
  • RF Connector Type BNC
  • Accessory Type Cap
  • Sealable No
  • Grade Professional
  • Isolated Ground No
  • Product Type Accessory
  • Number of Ports 1
  • Tether With
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Surface Mountable No
  • Polarized No
  • For Use With BNC Connector
  • Packaging Method Tray
  • Packaging Quantity 50
  • Gasket Material White Silicone Rubber
  • Military Style Number CW 123A/U