5390213-1 DIMM Sockets
  • DRAM Type Non-Buffered
  • Connector System Board Mount
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Profile Standard
  • Product Type Socket
  • Number of Positions 100
  • Module Orientation Vertical
  • Center Key None
  • Number of Bays 3
  • Number of Rows 2
  • Number of Keys 2
  • DRAM Voltage 3.3
  • Ejector Type Standard
  • Retention Post Material Phosphor Bronze
  • Retention Post Location Both Ends
  • Module Key Type Key1= Offset Right / Key2= Center
  • Ejector Location Both Ends
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Copper
  • Contact Current Rating (Max) .5
  • Socket Style DIMM 2P
  • Solder Tail Contact Plating Thickness 3.81 – 6.35
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 2.6
  • Insertion Style Direct Insert
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • Centerline (Pitch) 1.27
  • Housing Material Glass-Filled High Temperature Nylon
  • Housing Color Black
  • Height above PC Board 23.82
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 44
350431-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Layout Matrix
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.05
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 13.97
  • Length 20.32
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)
350793-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Layout Inline
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)
1658645-1 Crimp D-Sub Connectors
  • Shell Type Nickel-Plated Composite
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material PBT GF
  • Shell Plating Material Tin
  • Shield Plating Material Tin over Copper
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.76
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.
5179029-5 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board Mount
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 120
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Insulation Resistance 500
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Thickness 2
  • Termination Method to PC Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6
  • Height 6
  • Tail Length .2
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 8
350543-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Layout Inline
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.05
  • Connector Mounting Type Board Mount
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Height 8.382
  • PCB Thickness (Recommended) 1.57
  • Width 9.525
  • Length 23.241
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Socket (Plug) Housing
440360-2 Mini PCI Express & mSATA
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mount Orientation Right Angle
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 124
  • Number of Rows 2
  • Number of Keys 1
  • Latch Material Brass
  • Latch Plating Material Tin
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Brass Alloy
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Thickness .25
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Material High Temperature Thermoplastic
  • Housing Color Black
  • Stack Height 7.95
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 20
  • Comment Tray is transparent.
100143-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 25
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 125
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .8
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 13.45
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material PBT GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
350433-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 12
  • PCB Mount Orientation Vertical
  • Number of Power Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Layout Matrix
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.05
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 20.32
  • Length 26.67
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 75
  • For Use With Mates with Plug Housing (Using Socket Contacts)
350737-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 12
  • PCB Mount Orientation Vertical
  • Number of Power Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Layout Matrix
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 75
  • For Use With Mates with Plug Housing (Using Socket Contacts)
770582-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 14
  • Number of Rows 2
  • Row-to-Row Spacing .162
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 4.14
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon
  • Operating Temperature Range -20 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Mini-Universal MATE-N-LOK Cap Housing
5-5179009-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board Mount
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Insulation Resistance 500
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Thickness 2
  • Termination Method to PC Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 9
  • Height 9
  • Tail Length .2
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 22
770585-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 20
  • Number of Rows 2
  • Row-to-Row Spacing .162
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 4.14
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon
  • Operating Temperature Range -20 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Mini-Universal MATE-N-LOK Cap Housing
640387-8 Rectangular Power Connectors  1
  • Header Type Unshrouded
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 8
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 7
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54
  • Contact Layout Inline
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.56
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention Type Friction Lock
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Right Angle Bending Side Rear
  • Height 10.79
  • PCB Thickness (Recommended) 1.6
  • Length 31.7
  • Mating Post Length 10.16
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Package
  • Packaging Quantity 500
  • For Use With MTA .156 Connector Assembly or SL .156 Connector Assembly
350784-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 15
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon GF
  • Height 27.43
  • Width 20.32
  • Panel Thickness .76 – 2.29
  • Length 33.02
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
352152-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Number of Signal Contacts 110
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Style Upper
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation J2/J5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Socket
  • Contact Mating Area Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 12
  • Comment Female connector with pre-installed shield.
5179029-3 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board Mount
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Insulation Resistance 500
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Thickness 2
  • Termination Method to PC Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6
  • Height 6
  • Tail Length .2
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 12
100159-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 11
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 55
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .8
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Polarizing Peg
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material PBT GF
  • Module Length 25
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 21
  • Comment This module type is used only at one end of stacked connector modules
1-5353233-0 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board Mount
  • Connector & Contact Terminates To Printed Circuit Board
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 280
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Post Entry Direction With
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Voltage 50
  • Insulation Resistance 280
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Thickness 1
  • Contact Plating Thickness 1
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .6
  • Housing Material High Temperature Thermoplastic
  • Stack Height 8
  • Height 8
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature Vacuum Cover
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 300
350550-7 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 19
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Nickel
  • Contact Termination Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Nickel
  • Crimp Area Plating Thickness 1.27
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Contact Design Solid
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .5 – 2
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 1.52 – 3.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 16455
  • Agency/Standard CSA
  • CSA Rating Certified
  • UL Rating Recognized
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Splash Proof Seal and Universal Mate-N-LOK Plug and Cap Housing