1825166-1 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Side
  • Product Type Switch
  • Grade Economy
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Terminals Connected 1-2, 4-5
  • Actuator Material POM
  • Actuator Color Black
  • Actuator Travel 2.5
  • Contact Base Material Copper Alloy
  • Contact Current Rating .25
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Width 7.01
  • Actuator Length 5.01
  • PCB Tail Length 3
  • Length 16.99
  • UL Flammability Rating UL 94-HB
2-1755142-6 Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 96
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 5 – 50 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 82.55 x 78.48
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Dial Stops
  • Repeatability (Max) ±5%
7022WBS Time Delay Relays  1
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 96
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time .5 – 5 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Dial Stops
  • Repeatability (Max) ±5%