1-1755148-0 Time Delay Relays  1
  • Magnetic Blow-Out Device Without
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Input Voltage 96
  • Timing Range (Off-Time) 20 – 200
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 1@110VDC
  • Delay Time 20 – 200 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminals
  • Mounting Type Mounting Bracket
  • Mode of Operation On-Delay
3-1755142-2 Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 28
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 20 – 200 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 82.55 x 78.48
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Dust-Tight Gasketing
  • Repeatability (Max) ±5%
5-1423161-3 Time Delay Relays  1
  • Relay Type Time Delay
  • Input Voltage 48
  • Timing Range (Off-Time) 30 – 300
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 1@110VDC
  • Delay Time 30 – 300 seconds
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type Screw Terminals
  • Mounting Type Mounting Bracket
  • Mode of Operation Delay on Operate
5-1423161-4 Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 125
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 30 – 300 seconds
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 147.82 x 82.55 x 84.32
  • Operating Temperature Range -30 – 75
  • Mode of Operation On-Delay
  • Option Two Auxiliary Switches - Instant Transfer
  • Repeatability (Max) ±10%
7-1472995-9 Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 96
  • Actuating System DC
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 20 – 200 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 82.55 x 78.48
  • Operating Temperature Range -30 – 75
  • Mode of Operation On-Delay
  • Option Transient/Surge Protection
  • Repeatability (Max) ±5%
7022WEIM Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 96
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time 20 – 200 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Mounting Bracket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation Off-Delay
  • Option Dust-Tight Gasketing
  • Repeatability (Max) ±5%