CAT-P851-SS61C Power Relays  1
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 4 – 15
  • Output Voltage (Max) 280
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .1
  • Output Current Rating .1 – 25
  • Output Voltage Rating (AC Relays) 24 – 280
  • Input Voltage Typical 4 – 15
  • Case Color Black
  • Weight 90
  • Contact Arrangement (2) x 1 Form A (SPST-NO)
  • Switch Arrangement (2) x 1 Form A (SPST-NO)
  • Relay Termination Type .25 x .032 Quick Connect Terminals
  • Relay Mounting Type Chassis Mount
  • Coupling Optical
  • Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 44.5 x 57x 30.2
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No