SSRA-240D2 Power Relays
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 4 – 10
  • Output Voltage (Max) 280
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Output Current (Min) .06
  • Output Voltage Rating (DC Relays) 12 – 280
  • Input Voltage Typical 4 – 10
  • Case Color Black
  • Weight 4.3
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style SIP
  • Dimensions (L x W x H) (Approximate) 76.2 x 5.1 x 12.5
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes
SSRA-240D2R Power Relays
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Random
  • Input Voltage 4 – 10
  • Output Voltage (Max) 280
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Output Current (Min) .06
  • Output Voltage Rating (DC Relays) 12 – 280
  • Output Current Rating .06 – 2
  • Output Voltage Rating (AC Relays) 12 – 280
  • Input Voltage Typical 4 – 10
  • Case Color Black
  • Weight 4.3
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style SIP
  • Dimensions (L x W x H) (Approximate) 76.2 x 5.1 x 12.5
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes