1825280-1 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Extended, Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Operating Function On On
  • Terminals Connected 2-1
  • Actuator Material Nylon
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 10.2
  • Width 4.3
  • Actuator Length 2.01
  • PCB Tail Length 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
1825282-1 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Terminals Connected 2-1
  • Actuator Material Nylon
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 10.2
  • Width 4.3
  • Actuator Length 2.5
  • PCB Tail Length 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray