SKT131GAEL01 Keylock Switches
  • Frame Material Brushed Chrome
  • Illuminated No
  • Switch Type Key Lock
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On On
  • Panel Cutout Size 19.3 x 16.3
  • Number of Positions 2
  • Contact Resistance 20
  • Voltage Rating 20
  • Insulation Resistance 1000
  • Dielectric Strength 1000
  • Actuator Material Brass
  • Actuator Travel 80°
  • Seal Type Terminal Seal (Epoxy)
  • Contact Finish Gold
  • Contact Timing Non-Shorting
  • Terminals/Fixed Contact Material Tin-Lead Plate
  • Mounting Type Panel
  • Lock Body Zinc Alloy
  • Cylinder Material Zinc Alloy
  • Remove Key Position 1
  • Operating Temperature (Max) 85
  • Oil-Tight No
  • Soldering Type DIP
  • Comment All keylocks are supplied with 2 brass keys on a ring.
SKT331AEL01 Keylock Switches
  • Frame Material Brushed Chrome
  • Illuminated No
  • Switch Type Key Lock
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On On
  • Panel Cutout Size 19.3 x 16.3
  • Number of Positions 2
  • Contact Resistance 20
  • Voltage Rating 125
  • Voltage Rating 28
  • Insulation Resistance 1000
  • Dielectric Strength 1000
  • Actuator Material Brass
  • Actuator Travel 80°
  • Seal Type Terminal Seal (Epoxy)
  • Contact Current Rating 3
  • Contact Finish Silver
  • Contact Timing Non-Shorting
  • Terminals/Fixed Contact Material Tin-Lead Plate
  • Mounting Type Panel
  • Lock Body Zinc Alloy
  • Cylinder Material Zinc Alloy
  • Remove Key Position 1
  • Operating Temperature (Max) 85
  • Oil-Tight No
  • Soldering Type DIP
  • Comment All keylocks are supplied with 2 brass keys on a ring.
SK1323AEL01 Hardware & Switch Seals
  • Accessory Type Key Lock
  • Thread Size .86
  • Product Type Spare Key
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Termination Type Screw Type
  • Process Sealed No
SKT131AEL01 Keylock Switches
  • Frame Material Brushed Chrome
  • Illuminated No
  • Switch Type Key Lock
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On On
  • Panel Cutout Size 19.3 x 16.3
  • Number of Positions 2
  • Contact Resistance 20
  • Voltage Rating 125
  • Voltage Rating 28
  • Insulation Resistance 1000
  • Dielectric Strength 1000
  • Actuator Material Brass
  • Actuator Travel 80°
  • Seal Type Terminal Seal (Epoxy)
  • Contact Current Rating 3
  • Contact Finish Silver
  • Contact Timing Non-Shorting
  • Terminals/Fixed Contact Material Tin-Lead Plate
  • Mounting Type Panel
  • Lock Body Zinc Alloy
  • Cylinder Material Zinc Alloy
  • Remove Key Position 1
  • Operating Temperature (Max) 85
  • Oil-Tight No
  • Soldering Type DIP
  • Comment All keylocks are supplied with 2 brass keys on a ring.
SKT332AEL01 Keylock Switches
  • Frame Material Brushed Chrome
  • Illuminated No
  • Actuator Style Key
  • Switch Type Key Lock
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On On
  • Panel Cutout Size 19.3 x 16.3
  • Number of Positions 2
  • Contact Resistance 20
  • Voltage Rating 125
  • Voltage Rating 28
  • Insulation Resistance 1000
  • Dielectric Strength 1000
  • Actuator Material Brass
  • Actuator Travel 80°
  • Seal Type Terminal Seal (Epoxy)
  • Contact Current Rating 3
  • Contact Finish Silver
  • Contact Timing Non-Shorting
  • Terminals/Fixed Contact Material Tin-Lead Plate
  • Mounting Type Panel
  • Lock Body Zinc Alloy
  • Cylinder Material Zinc Alloy
  • Remove Key Position 1 or 2
  • Operating Temperature (Max) 85
  • Oil-Tight No
  • Soldering Type DIP
  • Comment All keylocks are supplied with 2 brass keys on a ring.