1825032-1 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Process Sealed
  • Actuator Style Top
  • Product Type Switch
  • Grade Instrumentation
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Operating Function On None On
  • Terminals Connected 1-2, 2-3
  • Process Seal Material Silicone Rubber
  • Actuator Material PBT Basin
  • Actuator Color Yellow
  • Actuator Travel 2.2
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Width 5
  • Actuator Length 2.8
  • PCB Tail Length 3.3
  • Length 9.5
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
1825031-1 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Process Sealed
  • Actuator Style Side
  • Product Type Switch
  • Grade Instrumentation
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Operating Function On None On
  • Process Seal Material Silicone Rubber
  • Actuator Material PA 46
  • Actuator Color Yellow
  • Actuator Travel 2.2
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention With
  • Mounting Angle Right Angle
  • Mounting Type Through Hole
  • Width 5
  • Actuator Length 2.8
  • PCB Tail Length 3.3
  • Length 9.5
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
1825031-2 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Process Sealed
  • Actuator Style Side
  • Product Type Switch
  • Grade Instrumentation
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Operating Function On Off On
  • Process Seal Material Silicone Rubber
  • Actuator Material PA 46
  • Actuator Color Yellow
  • Actuator Travel 2.2
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention With
  • Mounting Angle Right Angle
  • Mounting Type Through Hole
  • Width 5
  • Actuator Length 2.8
  • PCB Tail Length 3.3
  • Length 9.5
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
1825031-3 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Process Sealed
  • Actuator Style Side
  • Product Type Switch
  • Grade Instrumentation
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Operating Function On None On
  • Terminals Connected 1-2, 4-5
  • Process Seal Material Silicone Rubber
  • Actuator Material PA 46
  • Actuator Color Yellow
  • Actuator Travel 2.2
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention With
  • Mounting Angle Right Angle
  • Mounting Type Through Hole
  • Width 5
  • Actuator Length 2.8
  • PCB Tail Length 3.3
  • Length 9.5
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
1825031-4 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Process Sealed
  • Actuator Style Side
  • Product Type Switch
  • Grade Instrumentation
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Operating Function On Off On
  • Terminals Connected 1-2, 4-5
  • Process Seal Material Silicone Rubber
  • Actuator Material PA 46
  • Actuator Color Yellow
  • Actuator Travel 2.2
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention With
  • Mounting Angle Right Angle
  • Mounting Type Through Hole
  • Width 5
  • Actuator Length 2.8
  • PCB Tail Length 3.3
  • Length 9.5
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
1825032-2 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Process Sealed
  • Actuator Style Top
  • Product Type Switch
  • Grade Instrumentation
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Operating Function On Off On
  • Terminals Connected 1-2, 2-3
  • Process Seal Material Silicone Rubber
  • Actuator Material PBT Basin
  • Actuator Color Yellow
  • Actuator Travel 2.2
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Width 5
  • Actuator Length 2.8
  • PCB Tail Length 3.3
  • Length 9.5
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
VTM-1F020 Time Delay Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Product Category Electromechanical Relays
  • Multiple Timing Ranges Without
  • Input Voltage 24 – 240
  • Input Voltage 24 – 240
  • Type of Control External Resistor
  • Contact Current Rating 5
  • Delay Time 20 seconds
  • Contact Arrangement 1 Form A, SPST-NO, 1 N/O Solid State
  • Termination Type Quick Connect Terminal
  • Mounting Type Panel Mount
  • Dimensions (L x W x H) (Approximate) 54 x 67 x 19
  • Operating Temperature Range -30 – 65
  • Mode of Operation On-Delay
  • Repeatability (Max) ±2%