SDS2340RA0 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Miniature
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Three Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Operating Function On On On
  • Actuator Material Polycarbonate
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .3
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Guide Post
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Width 6.8
  • Actuator Length 7.747
  • PCB Tail Length 3.5
  • Stamped Marking With