1-1634200-7 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend l O ll
  • Panel Cutout Size 19.4 x 22.2
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On Off On
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 6
  • Terminal Tab Width 4.75
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1-1634200-8 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend - O =
  • Panel Cutout Size 19.4 x 22.2
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On Off On
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 6
  • Terminal Tab Width 4.75
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634200-2 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend O -
  • Panel Cutout Size 19.4 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 6
  • Terminal Tab Width 4.75
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634200-3 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend O l
  • Panel Cutout Size 19.4 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 6
  • Terminal Tab Width 4.75
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634200-9 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp With
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 19.4 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125
  • Actuator Color Green
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 6
  • Terminal Tab Width 4.75
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.