1571100-2 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend - =
  • Panel Cutout Size 21 x 36.5
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On On
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 20
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • VDE Tested No
  • UL Listed File No. E46765
  • Comment IP66
1571102-2 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend O -
  • Panel Cutout Size 21 x 36.5
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 20
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • VDE Tested No
  • UL Listed File No. E46765
  • Comment IP66
1571099-2 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend - =
  • Panel Cutout Size 21.2 x 36.6
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On On
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 20
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • VDE Tested No
  • UL Listed File No. E46765
  • Comment IP66