1-1437601-8 Pushwheel Switches
  • Code Type BCD Complement
  • Product Type Switch
  • Number of Positions 10
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Base Material Copper Alloy
  • Contact Current Rating .4
  • Termination Type Card Edge Tabs
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9
  • Illuminated No
  • Accessory Type Connector
  • Product Type Connector
  • Tactile No
  • Number of Contacts 5
  • Color White
  • Seal Type Dust Sealed
  • Termination Type PC Pins
  • Attachment Method Snap-Together
  • Process Sealed No
  • Housing Material Plastic
  • Housing Color Black
  • Oil-Tight No
PICOD131ALULS Pushwheel Switches
  • Code Type BCD
  • Product Type Switch
  • Number of Positions 10
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Base Material Copper Alloy
  • Contact Current Rating .4
  • Termination Type PCB Long Downward
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9, A-F
PICOD301AK Pushwheel Switches
  • Code Type Hexadecimal
  • Product Type Switch
  • Number of Positions 16
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Base Material Copper Alloy
  • Contact Current Rating .4
  • Termination Type Printed Circuit Pins at Rear
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9, A-F