P25P42D22P1-24 Definite Purpose Contactors
  • Terminal Configuration 8-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 133
  • Actuating System DC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 25
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P25P42A22P1-120 Definite Purpose Contactors
  • Terminal Configuration 8-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 120
  • Coil Voltage Rating 120
  • Coil Resistance 215
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 25
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P25P42D12P1-24 Definite Purpose Contactors
  • Terminal Configuration 8-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 133
  • Actuating System DC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 25
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate Without
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P25P42D22P1-12 Definite Purpose Contactors
  • Terminal Configuration 8-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 12
  • Coil Voltage Rating 12
  • Coil Resistance 34
  • Actuating System DC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 25
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P25P42A12P1-120 Definite Purpose Contactors
  • Terminal Configuration 8-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 120
  • Coil Voltage Rating 120
  • Coil Resistance 215
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 25
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate Without
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P25P42A12P1-240 Definite Purpose Contactors
  • Terminal Configuration 8-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 240
  • Coil Voltage Rating 208
  • Coil Resistance 850
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 25
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate Without
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P25P42A22P1-24 Definite Purpose Contactors
  • Terminal Configuration 8-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 8.5
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 25
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P25P42A22P1-240 Definite Purpose Contactors
  • Terminal Configuration 8-32 Screw
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 240
  • Coil Voltage Rating 208
  • Coil Resistance 850
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 25
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual
P25P42D13P1-24 Definite Purpose Contactors
  • Terminal Configuration Quick Connect
  • Contactor Type Definite Purpose
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 133
  • Actuating System DC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 25
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 8-32 Screw
  • Mounting Type Panel
  • Mounting Plate Without
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Individual