MTM106DPC Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Short
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 125 VAC
  • Insulation Resistance 1000
  • Dielectric Strength 1500
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Printed Circuit
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 6.86
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTM206NPC Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Short
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 125 VAC
  • Insulation Resistance 1000
  • Dielectric Strength 1500
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Printed Circuit
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 6.86
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.
MTM306DPC Toggle Switches
  • Sealed Yes
  • Toggle Style Baton Short
  • Switch Type Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Three Pole - Double Throw
  • Operating Function On None On
  • Contact Resistance 10
  • Voltage Rating 125 VAC
  • Insulation Resistance 1000
  • Dielectric Strength 1500
  • Bushing Thread Size 1/4-40
  • Seal Type Terminal Seal (Insert Molded)
  • Bushing Style Threaded
  • Color Green
  • Actuator Finish Chrome
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold Flash over Silver
  • Contact Current Rating 6
  • Termination Type Printed Circuit
  • Mounting Type Panel
  • Process Sealed No
  • Toggle Length 6.86
  • UL Flammability Rating UL 94V-0
  • Comment UL available when ordering - consult factory.