FCA-410-1517M Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Relay Type Military/Aerospace Mid-Range
  • Product Type Relay
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode Without
  • Coil Voltage Rating 28
  • Coil Resistance 290
  • Back EMF Suppression Without
  • Coil Magnetic System Polarized, Monostable
  • Shock 200G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Frequency 400
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type No Brackets
  • Operating Temperature Range -70 – 125
1520228-7 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Current Rating (125V) 20
  • UL/CSA Current Rating (250V) 10
  • UL/CSA Horsepower Rating (125V) 1.5
  • Bushing Thread Size 15/32-32
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 11.5
  • Toggle Length 17.04