MDR-131-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .215
  • Coil Magnetic System Non-Latching
  • Coil Resistance 66
  • Input Voltage 115
  • Coil Power Rating 6.5
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Base Dimensions 66.68 x 66.68
  • Height 79.5
  • Operating Temperature Range 0 – 65
MDR-135-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .362
  • Input Voltage 28
  • Coil Magnetic System Non-Latching
  • Coil Resistance 76
  • Coil Power Rating 10
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1308
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Base Dimensions 66.68 x 66.68
  • Height 79.5
  • Operating Temperature Range 0 – 65
W67-X2Q12-15 Circuit Breakers
  • Actuator Type Toggle
  • Circuit Breaker Type Magnetic
  • Illuminated No
  • Toggle Color White
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 415/240
  • Current Rating 15
  • Interrupt Capacity 5000A @ 277VAC
  • Number of Poles 1
  • Trip Time at 200% 2.2 – 20
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Options 6-32 Mounting Threads
  • Series/Mounting Option W6 (6-32 Mounting Threads)
  • Circuit Breaker Size 50.8
  • Stamped Marking Type International I/O
W57-XB1A4A10-15 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 15
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W54-XB1A4A10-10 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Panel Cutout 11.2 x 10.01
  • Voltage Rating AC 250
  • Current Rating 10
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 5 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W54-XB1A4A10-15 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Panel Cutout 11.2 x 10.01
  • Voltage Rating AC 250
  • Current Rating 15
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 5 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W54-XB1A4A10-20 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Panel Cutout 11.2 x 10.01
  • Voltage Rating AC 250
  • Current Rating 20
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 5 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W54-XB1A4A10-25 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Panel Cutout 11.2 x 10.01
  • Voltage Rating AC 250
  • Current Rating 25
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 5 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W54-XB1A4A10-30 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Panel Cutout 11.2 x 10.01
  • Voltage Rating AC 250
  • Current Rating 30
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 5 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W54-XB1A4A10-35 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Panel Cutout 11.2 x 10.01
  • Voltage Rating AC 250
  • Current Rating 35
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 5 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W54-XB1A4A10-5 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Panel Cutout 11.2 x 10.01
  • Voltage Rating AC 250
  • Current Rating 5
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 5 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB1A7A10-15 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 15
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 9.8 x 9.6mm Long, Plastic
  • Mounting Options Integral Mounting Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB7A4A10-10 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 10
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 10.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB7A4A10-15 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 15
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 10.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB7A4A10-20 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 20
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 10.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W57-XB7A4A10-5 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Current Rating 5
  • Interrupt Capacity 1000A @ 250VAC/50VDC
  • Button Color White with Red Rate Marking (Vertical)
  • Number of Poles 1
  • Trip Time at 200% 4 – 40
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 10.8 x 12.6mm Long, Metal
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W58-XB1A4A-1 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Voltage Rating DC 50
  • Current Rating 1
  • Interrupt Capacity 2000A @ 50VDC or 1000A @ 250VAC
  • Button Color White with Red Rate Marking, Red Trip Band
  • Number of Poles 1
  • Trip Time at 200% 10 – 45
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 7/16 x .5 [12.7mm] Long
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W58-XB1A4A-10 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Voltage Rating DC 50
  • Current Rating 10
  • Interrupt Capacity 2000A @ 50VDC or 1000A @ 250VAC
  • Button Color White with Red Rate Marking, Red Trip Band
  • Number of Poles 1
  • Trip Time at 200% 6 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 7/16 x .5 [12.7mm] Long
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W58-XB1A4A-12 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Voltage Rating DC 50
  • Current Rating 12
  • Interrupt Capacity 2000A @ 50VDC or 1000A @ 250VAC
  • Button Color White with Red Rate Marking, Red Trip Band
  • Number of Poles 1
  • Trip Time at 200% 6 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 7/16 x .5 [12.7mm] Long
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing
W58-XB1A4A-15 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Voltage Rating DC 50
  • Current Rating 15
  • Interrupt Capacity 2000A @ 50VDC or 1000A @ 250VAC
  • Button Color White with Red Rate Marking, Red Trip Band
  • Number of Poles 1
  • Trip Time at 200% 6 – 30
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Bushing 7/16 x .5 [12.7mm] Long
  • Mounting Options Knurled Nut/Hex Nut
  • Mounting Hardware Packaging Assembled to Bushing