1571488-1 Keylock Switches
  • Illuminated No
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function Position 1 Off
  • Number of Positions 2
  • Contact Resistance 100
  • Voltage Rating 125
  • Insulation Resistance 100
  • Actuator Travel 36°
  • Contact Finish Silver
  • Terminals/Fixed Contact Type Wire
  • Mounting Type Panel
  • Cylinder Material Zinc Alloy
  • Remove Key Position 1 or 2
  • Operating Temperature (Max) 65
  • Oil-Tight No
  • Soldering Type Hand
  • Comment Supplied with 1 key
  • Life Expectancy 6000 (Min)