2203194-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 15.3
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Coil Power Rating Economized (Min) 1400
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 58
  • Width 53.8
  • Height Class (Mechanical) 50 – 60
  • Height 58
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
2-1904058-7 High Voltage Automotive Relays  1
  • Relay Type Mini K HV Precharge Relay
  • Rated Coil Voltage 12
  • Coil Suppress With Parallel Resistor
  • Rated Voltage 400
  • Contact Limiting Breaking Current 20
  • Contact Limiting Making Current 20
  • Coil Power Rating (DC) 3500
  • Insulation Initial Dielectric Between Coil/Contact Class >1000V
  • Insulation Initial Dielectric Between Contacts and Coil 2000
  • Coil Resistance 41.6
  • Coil Magnetic System Monostable - DC
  • Insulation Initial Dielectric Between Open Contacts 2000
  • Contact Switching Voltage (Max) 450
  • Weight 39
  • Contact Base Material Ag Alloy
  • Contact Current Class <20
  • Terminal Type Plug-In, Quick Connect
  • Contact Arrangement 1 Form X (NO - DM)
  • Mounting Type Plug-In
  • Width Class (Mechanical) 30 – 40
  • Width 36.6
  • Length 29.9
  • Height 29.9
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85°C
  • Mounting Brackets Without
2-1904070-2 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 4
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress External PWM Required
  • Rated Voltage 450
  • Contact Limiting Breaking Current 2000
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Contact Limiting Making Current 250
  • Coil Power Rating Economized (Min) 1000
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 560
  • Contact Base Material Ag Alloy
  • Contact Current Class 175 – 249
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 85.5
  • Width 96.4
  • Height Class (Mechanical) 40 – 50
  • Height 49.8
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 250 Main Contactor
4-1904065-7 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3 – 36
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 450
  • Contact Limiting Breaking Current 2000
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Contact Limiting Making Current 250
  • Coil Power Rating Economized (Min) 440
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 560
  • Contact Base Material Ag Alloy
  • Contact Current Class 175 – 249
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 85.5
  • Width 96.4
  • Height Class (Mechanical) 40 – 50
  • Height 49.8
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 250 Main Contactor
2-1904070-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3 – 33
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1500
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Coil Power Rating Economized (Min) 480
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Weight 295
  • Contact Base Material Ag Alloy
  • Contact Current Class 101 – 200
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 68.6
  • Width 80.4
  • Height Class (Mechanical) 30 – 40
  • Height 34.2
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 175 Main Contactor
2138622-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 26
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Coil Power Rating Uneconomized 5500
  • Coil Power Rating Economized (Min) 2000
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 58
  • Width 53.8
  • Height Class (Mechanical) 50 – 60
  • Height 58
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
2-1904058-5 High Voltage Automotive Relays
  • Relay Type Mini K HV Precharge Relay
  • Rated Coil Voltage 12
  • Coil Suppress Without Parallel Resistor
  • Rated Voltage 400
  • Contact Limiting Breaking Current 20
  • Contact Limiting Making Current 20
  • Coil Power Rating (DC) 2900
  • Insulation Initial Dielectric Between Coil/Contact Class >1000V
  • Insulation Initial Dielectric Between Contacts and Coil 2000
  • Coil Resistance 50
  • Coil Magnetic System Monostable - DC
  • Insulation Initial Dielectric Between Open Contacts 2000
  • Contact Switching Voltage (Max) 450
  • Weight 17
  • Contact Base Material Ag Alloy
  • Contact Current Class <20
  • Terminal Type PCB-THT
  • Contact Arrangement 1 Form X (NO - DM)
  • Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 20 – 25
  • Width 20.7
  • Length 25.55
  • Height 19.3
  • Height Class (Mechanical) 16 – 20
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85°C
  • Mounting Brackets Without
2098372-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3.14
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1560
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 650
  • Coil Power Rating Economized (Min) 1300
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Weight 430
  • Contact Base Material Cu
  • Contact Current Class 250 – 499
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 80.5
  • Width 64
  • Height Class (Mechanical) 70 – 80
  • Height 72.3
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 500 Main Contactor
2098190-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3.14
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1560
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 650
  • Coil Power Rating Economized (Min) 1600
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Weight 430
  • Contact Base Material Cu
  • Contact Current Class 250 – 499
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 80.5
  • Width 64
  • Height Class (Mechanical) 70 – 80
  • Height 72.3
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 500 Main Contactor
2138602-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 96
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 24
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Coil Power Rating Uneconomized 6000
  • Coil Power Rating Economized (Min) 1700
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 58
  • Width 53.8
  • Height Class (Mechanical) 50 – 60
  • Height 58
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
2-1904136-5 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3.9
  • Contact Switching Voltage (Max) 900
  • Rated Coil Voltage 12
  • Coil Suppress External PWM Required
  • Rated Voltage 800
  • Contact Limiting Breaking Current 700
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Making Current 250
  • Coil Power Rating Economized (Min) 1000
  • Insulation Initial Dielectric Between Open Contacts 4000
  • Insulation Initial Dielectric Between Coil & Contact Class 4001 – 6000
  • Weight 560
  • Contact Base Material Ag Alloy
  • Contact Current Class 250 – 499
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 85.5
  • Width 96.4
  • Height Class (Mechanical) 40 – 50
  • Height 49.8
  • Environmental Category of Protection RT I
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 250 Main Contactor
2-2317670-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 5. – 79
  • Contact Switching Voltage (Max) 900
  • Rated Coil Voltage 24
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 800
  • Contact Limiting Breaking Current 700
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Making Current 250
  • Coil Power Rating Economized (Min) 810
  • Insulation Initial Dielectric Between Open Contacts 4000
  • Insulation Initial Dielectric Between Coil & Contact Class 4001 – 6000
  • Weight 560
  • Contact Base Material Ag Alloy
  • Contact Current Class 250 – 499
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 85.5
  • Width 96.4
  • Height Class (Mechanical) 40 – 50
  • Height 49.8
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 250 Main Contactor
2098371-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 26
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Coil Power Rating Uneconomized 5500
  • Coil Power Rating Economized (Min) 2000
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 58
  • Width 53.8
  • Height Class (Mechanical) 50 – 60
  • Height 58
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
2138084-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3.8 – 96
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Coil Power Rating Economized (Min) 1100
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 58
  • Width 53.8
  • Height Class (Mechanical) 50 – 60
  • Height 58
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
2138168-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 15.3
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Coil Power Rating Economized (Min) 1400
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 58
  • Width 53.8
  • Height Class (Mechanical) 50 – 60
  • Height 58
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
2203997-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 21.4
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 400
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Coil Power Rating Uneconomized 6700
  • Coil Power Rating Economized (Min) 3000
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Weight 150
  • Contact Base Material Cu
  • Contact Current Class 1 – 100
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Length 50
  • Width 40
  • Height Class (Mechanical) 30 – 40
  • Height 37
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
2272229-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 15.3
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Coil Power Rating Economized (Min) 1400
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 58
  • Width 53.8
  • Height Class (Mechanical) 50 – 60
  • Height 58
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
5-1904144-3 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 5
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1500
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Coil Power Rating Economized (Min) 800
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Weight 295
  • Contact Base Material Ag Alloy
  • Contact Current Class 101 – 200
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 68.6
  • Width 80.4
  • Height Class (Mechanical) 30 – 40
  • Height 34.2
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 175 Main Contactor
7-1904137-6 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 2.6 – 26
  • Contact Switching Voltage (Max) 900
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 800
  • Contact Limiting Breaking Current 700
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Making Current 250
  • Coil Power Rating Economized (Min) 620
  • Insulation Initial Dielectric Between Open Contacts 4000
  • Insulation Initial Dielectric Between Coil & Contact Class 4001 – 6000
  • Weight 560
  • Contact Base Material Ag Alloy
  • Contact Current Class 250 – 499
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 85.5
  • Width 96.4
  • Height Class (Mechanical) 40 – 50
  • Height 49.8
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 250 Main Contactor
8-1904133-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3 – 33
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1500
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Coil Power Rating Economized (Min) 480
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Weight 295
  • Contact Base Material Ag Alloy
  • Contact Current Class 101 – 200
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Length 69.4
  • Width 82
  • Height Class (Mechanical) 30 – 40
  • Height 35.2
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 175 Main Contactor