1-1414995-0 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 200
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 200
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Diode in Parallel
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 43
  • Contact Limiting Continuous Current 255
  • Contact Limiting Making Current 200
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 3300
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 175
  • Weight 230
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form B (NC)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 35.35
  • Height Class (Mechanical) 40 – 50 mm
  • Length 72
  • Length Class (Mechanical) >60mm
  • Height 42.5
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class -40 – 110°C
  • Environmental Ambient Temperature (Max) 155
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
5-1415009-7 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 200
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 200
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Resistor in Parallel
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 37
  • Contact Limiting Continuous Current 255
  • Contact Limiting Making Current 200
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 3900
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 175
  • Weight 230
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form B (NC)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 35.35
  • Height Class (Mechanical) 40 – 50 mm
  • Length 72
  • Length Class (Mechanical) >60mm
  • Height 42.5
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class -40 – 110°C
  • Environmental Ambient Temperature (Max) 155
  • Mounting Brackets With
  • High Power Relays (>75A) Yes