9-1415001-5 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 37
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 3900
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Height Class (Mechanical) 40 – 50 mm
  • Length 74.2
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
7-1414778-3 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type Battery Disconnect Switch BDS-A
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 1500
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Resistance 20
  • Contact Limiting Continuous Current 190
  • Contact Limiting Making Current 1500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 7000
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 1000
  • Current Rating (85°C) 260
  • Weight 210
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form X (NO, Bridging)
  • Terminal Type Connector & Screw
  • Mounting Type Screw
  • Width 60
  • Height Class (Mechanical) 30 – 40 mm
  • Length 37
  • Length Class (Mechanical) 35 – 40 mm
  • Height 33
  • Width Class (Mechanical) >40mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 120
  • Mounting Brackets Without
  • High Power Relays (>75A) Yes
1-1414995-0 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 200
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 200
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Diode in Parallel
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 43
  • Contact Limiting Continuous Current 255
  • Contact Limiting Making Current 200
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 3300
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 175
  • Weight 230
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form B (NC)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 35.35
  • Height Class (Mechanical) 40 – 50 mm
  • Length 72
  • Length Class (Mechanical) >60mm
  • Height 42.5
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class -40 – 110°C
  • Environmental Ambient Temperature (Max) 155
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
1-1393315-1 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 141
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 4100
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form X (NO, Bridging)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Height Class (Mechanical) 40 – 50 mm
  • Length 74.2
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
1393315-9 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 141
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 4100
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form X (DM)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Height Class (Mechanical) 40 – 50 mm
  • Length 74.2
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
1416010-1 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 37
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 3900
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Height Class (Mechanical) 40 – 50 mm
  • Length 74.2
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
1-1414939-4 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type Battery Disconnect Switch BDS-A
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 1500
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Resistance 5
  • Contact Limiting Continuous Current 190
  • Contact Limiting Making Current 1500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 7000
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 1000
  • Current Rating (85°C) 260
  • Weight 210
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form X (NO, Bridging)
  • Terminal Type Connector & Screw
  • Mounting Type Screw
  • Width 60
  • Height Class (Mechanical) 30 – 40 mm
  • Length 37
  • Length Class (Mechanical) 35 – 40 mm
  • Height 33
  • Width Class (Mechanical) >40mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 120
  • Mounting Brackets Without
  • High Power Relays (>75A) Yes
1393315-2 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 150
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 37
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating (DC) 3900
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 40
  • Height Class (Mechanical) 40 – 50 mm
  • Length 74.2
  • Length Class (Mechanical) >60mm
  • Height 45
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
5-1415009-7 High Current Automotive Relays
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Relay Type High Current Relay HCR 200
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 200
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Resistor in Parallel
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 37
  • Contact Limiting Continuous Current 255
  • Contact Limiting Making Current 200
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 3900
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 175
  • Weight 230
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form B (NC)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Width 35.35
  • Height Class (Mechanical) 40 – 50 mm
  • Length 72
  • Length Class (Mechanical) >60mm
  • Height 42.5
  • Width Class (Mechanical) 30 – 40 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class -40 – 110°C
  • Environmental Ambient Temperature (Max) 155
  • Mounting Brackets With
  • High Power Relays (>75A) Yes