1571983-9 DIP & SIP Switches
  • Product Type Switch
  • Sealed Yes
  • Switch Type DIP
  • Actuator Style Recessed Rocker
  • Number of Switches 6
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 6
  • Voltage Rating 50
  • Seal Type Tape
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable No
  • Contact Current Rating .1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Low Profile Yes
  • Housing Color Black
  • Housing Material Polyphenylene Sulfide (PPS)
  • Centerline 1.27
  • Length 8.74
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2000
  • Packaging Method Tape & Reel