3-1393303-7 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
3-1393303-4 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1600
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 60
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
3-1904117-4 Maxi Relays  1
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Suppression Rp 1200Ω
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 268
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Coil Power Rating (DC) 2100
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 40
  • Weight 38
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 24.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Width 25.9
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Without
6-1393302-3 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 30
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
5-1393302-8 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1600
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 60
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
1-1393304-1 Maxi Relays
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 25
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 324
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Coil Power Rating (DC) 1800
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 25
  • Weight 38
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 24.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Width 25.9
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
7-1904094-5 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 60
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1-1414167-0 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Suppression Diode (Cathode 86)
  • Coil Resistance 268
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 2100
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1-1414168-0 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Suppression Rp 1200Ω
  • Coil Resistance 268
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 2100
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
5-1393302-1 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1393277-6 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Power Relay K (Sealed)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 180
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 25
  • Weight 22
  • Contact Base Material AgSnO2
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Height 21.2
  • Width Class (Mechanical) 20 – 25 mm
  • Width 21.1
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Length 26.1
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
1-1414286-0 Maxi Relays
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 70
  • Rated Voltage 24
  • Rated Coil Voltage 12
  • Coil Suppression Diode (Cathode 86).
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Coil Power Rating (DC) 1600
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 70
  • Weight 38
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 24.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Width 25.9
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Without
1393304-9 Maxi Relays
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 70
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Coil Power Rating (DC) 1600
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 70
  • Weight 38
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 24.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Width 25.9
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
6-1414989-1 Mini Relays
IEC 61810-1
  • Relay Type Shrouded Cover Power Relay F4
  • Weight 21
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 35.2
  • Length 32.41
  • Width Class (Mechanical) >40mm
  • Height Class (Mechanical) 40 – 50 mm
  • Length Class (Mechanical) >60mm
  • Height 54.2
  • Environmental Category of Protection RTI
  • For Use With Relay
  • Mounting Brackets With
6-1393304-7 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 15
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 32
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 100
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 15
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form U (NO-DM)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
5-1393302-2 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
7-1393303-3 Maxi Relays
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 70
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Coil Power Rating (DC) 1600
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 70
  • Weight 38
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 24.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Width 25.9
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Without
2-1393302-3 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1600
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 60
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1-1414552-0 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4 A
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Rp 680Ω
  • Coil Resistance 114
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1300
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class 1 – 1.5 W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 60
  • Weight 60
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 35.2
  • Length 32.41
  • Width Class (Mechanical) 30 – 40 mm
  • Height Class (Mechanical) >50mm
  • Length Class (Mechanical) 30 – 35 mm
  • Height 54.2
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
3-1414937-3 Maxi Relays
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 268
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Coil Power Rating (DC) 2100
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 70
  • Weight 38
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Height 24.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Width 25.9
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Without