CAT-AX41-F839A Signal Relays  1
  • Product Type Relay
  • Relay Type FP2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 100
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 720
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14 x 9 x 5
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 12 – 14 mm
  • Height 5
  • Width 9
  • Width Class (Mechanical) 8 – 10 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-F839 Signal Relays  1
  • Product Type Relay
  • Relay Type FP2 Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 80
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 253
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Coil Power Rating Class 50 – 300 mW
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type PCB-THT
  • Dimensions (L x W x H) (Approximate) 14 x 9 x 5
  • Height Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 12 – 14 mm
  • Height 5
  • Width 9
  • Width Class (Mechanical) 8 – 10 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Sensitive
  • Packaging Method Box & Tube
D3062 Power Relays  1
  • Power Relay Type Standard
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Power Rating Class 200
  • Coil Power Rating DC 200
  • Coil Resistance 101
  • Coil Voltage Rating 4.5
  • Contact Switching Load (Min) 10mA
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Weight 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 2
  • Contact Current Rating (Max) 2
  • Contact Material Silver-Nickel Gold Covered
  • Contact Number of Poles 2
  • Terminal Type Through Hole
  • Contact Plating Material Silver-Nickel Gold Covered
  • Relay Mounting Type Through Hole
  • Width Class (Mechanical) 8 – 10
  • Length 14.02
  • Height Class (Mechanical) 0 – 5
  • Height 5
  • Length Class (Mechanical) 0 – 14
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube