• Code Type 1-2-4-8 BCD
  • Product Type Switch
  • Number of Positions 10
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Base Material Copper Alloy
  • Contact Current Rating .4
  • Termination Type Card Edge Tabs
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9
  • Illuminated No
  • Accessory Type Connector
  • Product Type Connector
  • Tactile No
  • Number of Contacts 12
  • Color White
  • Seal Type Dust Sealed
  • Termination Type PC Pins
  • Attachment Method Snap-Together
  • Process Sealed No
  • Housing Color Black
  • Housing Material Plastic
  • Oil-Tight No
  • Code Type Decimal
  • Product Type Switch
  • Number of Positions 10
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Base Material Copper Alloy
  • Contact Current Rating .4
  • Termination Type Card Edge Tabs
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9
DS9-1W Power Relays
  • Power Relay Type Solid State
  • Screening Level W
  • Output Type AC
  • Enclosure Type Sealed
  • Output Current Rating 2
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Shock 1500G's, .5ms
  • Output Voltage Rating (AC Relays) 250
  • Vibration 20G's, 10 – 2000Hz
  • Packaging Style DIP
  • Relay Termination Type Through Hole
  • Relay Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 22.606 x 12.954 x 4.826
  • Operating Temperature Range -55 – 110
  • R-Switch & slimSSR Relays No