K4001A3C DC Contactors
  • Terminal Configuration D-Sub
  • Product Category Electromechanical Relays
  • Contactor Type Sealed
  • Product Classification Relays - Contactors
  • Product Type Contactor
  • Arc Cover Without
  • Auxiliary Switch Contact Arrangement 2 SPDT
  • Coil Voltage (Max) 28
  • Coil Voltage Rating 28
  • Actuating System DC
  • Contact Arrangement SPST NO DB
  • Contact Current Rating 4001
  • Number of Poles 1
  • Coil Termination D-Sub
  • Mounting Type Chassis
  • Mounting Plate With
4-1616968-7 DC Contactors  1
  • Terminal Configuration Bus Bar
  • Product Category Electromechanical Relays
  • Contactor Type Gasket Sealed
  • Product Classification Relays - Contactors
  • Product Type Contactor
  • Arc Cover Without
  • Auxiliary Switch Contact Arrangement 2PDT
  • Coil Voltage (Max) 28
  • Coil Voltage Rating 18 – 32
  • Contact Switching Voltage (Max) 28
  • Actuating System DC
  • Contact Arrangement SPST NO DB
  • Contact Current Rating 200
  • Number of Poles 1
  • Coil Termination D-Sub
  • Mounting Type Bus Bar
  • Mounting Plate Without
6-1616970-0 DC Contactors  1
  • Terminal Configuration Bus Bar
  • Product Category Electromechanical Relays
  • Contactor Type Gasket Sealed
  • Product Classification Relays - Contactors
  • Product Type Contactor
  • Arc Cover Without
  • Auxiliary Switch Contact Arrangement None
  • Coil Voltage (Max) 28
  • Coil Voltage Rating 18 – 32
  • Contact Switching Voltage (Max) 28
  • Actuating System DC
  • Contact Arrangement SPST NO DB
  • Contact Current Rating 200
  • Number of Poles 1
  • Coil Termination Flying Lead
  • Mounting Type Bus Bar
  • Mounting Plate Without
7032AEB Time Delay Relays  1
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Type of Control Knob
  • Contact Current Rating 10A@240VAC
  • Delay Time .7 – 70 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type Screw Terminal
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 114.8 x 65.3 x 71.9
  • Operating Temperature Range -30 – 75
  • Mode of Operation On/Off-Delay
  • Repeatability (Max) ±15%