CAT-AX41-C8422E Signal Relays  1
  • Product Type Relay
  • Relay Style Cradle S Relay
  • Relay Type Cradle S Relay V23054/V23062
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Coil Power Rating (DC) 70
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 390
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000
  • Power Consumption 1000 – 2000
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 1 – 1.5 W
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 27
  • Terminal Type PCB-SMT
  • Contact Current Rating .2
  • Contact Arrangement 1 Form A (NO) + 1 Form B (NC)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold Flash
  • Termination Type Solder Terminals
  • Mounting Type Printed Circuit Board
  • Height Class (Mechanical) 25 – 30 mm
  • Length 35
  • Length Class (Mechanical) 30 – 35 mm
  • Height 30
  • Width 19
  • Width Class (Mechanical) 16 – 20 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -40 – 70
  • Performance Type Standard
  • Packaging Method Box & Carton
CAT-AX41-C8422F Signal Relays  1
  • Product Type Relay
  • Relay Style Cradle S Relay
  • Relay Type Cradle S Relay V23054/V23062
  • Contact Limiting Breaking Current .2
  • Contact Voltage Rating 30
  • Contact Voltage Rating 36
  • Contact Switching Voltage (Max) 36
  • Contact Switching Voltage (Max) 30
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 5
  • Coil Resistance 9200
  • Contact Limiting Making Current 5
  • Power Consumption 1000 – 2000
  • Insulation Initial Dielectric Between Adjacent Contacts 100
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 1 – 1.5 W
  • Weight 35
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold Flash
  • Termination Type Solder Terminals
  • Height Class (Mechanical) 25 – 30 mm
  • Length 30
  • Length Class (Mechanical) 25 – 30 mm
  • Height 30
  • Width 19
  • Width Class (Mechanical) 16 – 20 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -40 – 70
  • Packaging Method Box & Carton