
PRODUCT
active
- Product Category Electromechanical Relays
- Relay Type Time Delay
- Product Type Relay
- Enclosure Type White Plastic Case
- Multiple Timing Ranges Without
- Input Voltage 24
- Voltage (Max) 32 V
- Actuating System DC
- Contact Base Material Silver Cadmium Oxide
- Type of Control Knob
- Contact Current Rating 10
- Delay Time 1 – 10 seconds
- Contact Arrangement 2 Form C, DPDT, 2 C/O
- Termination Type 8-Pin Octal Style Plug
- Mounting Type Socket
- Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
- Operating Temperature Range -10 – 55
- Mode of Operation Delay on Operate
- Repeatability (Max) ±2%

PRODUCT
active
- Product Category Electromechanical Relays
- Relay Type Time Delay
- Product Type Relay
- Enclosure Type White Plastic Case
- Multiple Timing Ranges Without
- Input Voltage 24
- Voltage (Max) 32 V
- Actuating System DC
- Contact Base Material Silver Cadmium Oxide
- Type of Control Knob
- Contact Current Rating 10
- Delay Time 1 – 60 seconds
- Contact Arrangement 2 Form C, DPDT, 2 C/O
- Termination Type 8-Pin Octal Style Plug
- Mounting Type Socket
- Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
- Operating Temperature Range -10 – 55
- Mode of Operation Delay on Operate
- Repeatability (Max) ±2%

PRODUCT
active
- Product Category Electromechanical Relays
- Relay Type Time Delay
- Product Type Relay
- Enclosure Type White Plastic Case
- Multiple Timing Ranges Without
- Input Voltage 24
- Voltage (Max) 32 V
- Actuating System DC
- Contact Base Material Silver Cadmium Oxide
- Type of Control Knob
- Contact Current Rating 10
- Delay Time 1 – 180 seconds
- Contact Arrangement 2 Form C, DPDT, 2 C/O
- Termination Type 8-Pin Octal Style Plug
- Mounting Type Socket
- Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
- Operating Temperature Range -10 – 55
- Mode of Operation Delay on Operate
- Repeatability (Max) ±2%

PRODUCT
active
- Product Category Electromechanical Relays
- Relay Type Time Delay
- Product Type Relay
- Enclosure Type White Plastic Case
- Multiple Timing Ranges Without
- Input Voltage 24
- Timing Range (Off-Time) 1 – 10
- Voltage (Max) 32 V
- Actuating System DC
- Contact Base Material Silver Cadmium Oxide
- Type of Control Knob
- Contact Current Rating 10
- Delay Time 1 – 10 seconds
- Contact Arrangement 2 Form C, DPDT, 2 C/O
- Termination Type 11-Pin Octal Style Plug
- Mounting Type Socket
- Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
- Operating Temperature Range -10 – 55
- Mode of Operation Delay on Release
- Repeatability (Max) ±2%

PRODUCT
active
- Product Category Electromechanical Relays
- Relay Type Time Delay
- Product Type Relay
- Enclosure Type White Plastic Case
- Multiple Timing Ranges Without
- Input Voltage 24
- Timing Range (Off-Time) 1 – 180
- Voltage (Max) 32 V
- Actuating System DC
- Contact Base Material Silver Cadmium Oxide
- Type of Control Knob
- Contact Current Rating 10
- Delay Time 1 – 180 seconds
- Contact Arrangement 2 Form C, DPDT, 2 C/O
- Termination Type 11-Pin Octal Style Plug
- Mounting Type Socket
- Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
- Operating Temperature Range -10 – 55
- Mode of Operation Delay on Release
- Repeatability (Max) ±2%

PRODUCT
active
- Product Category Electromechanical Relays
- Relay Type Time Delay
- Product Type Relay
- Enclosure Type White Plastic Case
- Multiple Timing Ranges Without
- Input Voltage 24
- Timing Range (Off-Time) 1 – 10
- Voltage (Max) 32 V
- Actuating System DC
- Contact Base Material Silver Cadmium Oxide
- Type of Control Knob
- Contact Current Rating 10
- Delay Time 1 – 10 seconds
- Contact Arrangement 2 Form C, DPDT, 2 C/O
- Termination Type 8-Pin Octal Style Plug
- Mounting Type Socket
- Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
- Operating Temperature Range -10 – 55
- Mode of Operation Interval ON
- Repeatability (Max) ±2%