CAT-P9426-P9601B Definite Purpose Contactors  1
  • Terminal Configuration 10-32 Screw
  • Model 98
  • Product Type Contactor
  • Contactor Type Definite Purpose
  • Product Classification Relays - Contactors
  • Molded No
  • Product Category Electromechanical Relays
  • Arc Cover With
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance .63
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 20
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 6-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 2.08 – 21.2
  • Wire Size 14 – 4
  • Agency Approval CSA Certified
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Torque 100
CAT-P9426-P9601A Definite Purpose Contactors  1
  • Terminal Configuration 10-32 Screw
  • Model 96
  • Product Type Contactor
  • Contactor Type Definite Purpose
  • Product Classification Relays - Contactors
  • Molded No
  • Product Category Electromechanical Relays
  • Arc Cover Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 11
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 2
  • Contact Current Rating 25
  • Contact Arrangement 2 Form X, DPST-NO-DM
  • Coil Termination Quick Connect
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • Agency Approval CSA Certified
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Torque 25
  • Comment Stranding must be split for 8 AWG wire.
CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 15
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 165
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Weight 14
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Length 29
  • Insulation Clearance Class 8
  • Width 12.7
  • Height 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Weight 10
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Length 29
  • Insulation Clearance Class 8
  • Width 12.7
  • Height 15.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
CAT-P9426-P9601 Definite Purpose Contactors  1
  • Terminal Configuration 10-32 Screw
  • Model 96
  • Product Type Contactor
  • Contactor Type Definite Purpose
  • Product Classification Relays - Contactors
  • Molded No
  • Product Category Electromechanical Relays
  • Arc Cover Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 16.5
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 1
  • Contact Current Rating 25
  • Contact Arrangement 1 Form X, SPST-NO-DM with Shunt
  • Coil Termination Quick Connect
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • Agency Approval CSA Certified
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Torque 25
  • Comment Stranding must be split for 8 AWG wire.
LSAW-2C-12B Half-Size Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Double
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Coil Suppression Diode Without
  • Input Voltage 12
  • Coil Voltage Rating 12
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Vibration 20G's, 10 – 2000Hz
  • Actuating System DC
  • Coil Magnetic System Polarized, Bistable
  • Shock 100G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
8-1415534-7 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 750
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 74
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Height 78.3
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 4
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
8-1415534-9 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 741
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 74
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Height 78.3
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 4
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
FCA-210-1024M Mid-Range Relays
  • Terminal Configuration Socket Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 320
  • Back EMF Suppression With
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Gold
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
B07D034BC2-0053 Full-Size Relays
MIL-R-5757
  • MOSFET Driver Without
  • Coil Latching Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Suppression Diode Without
  • Input Voltage 26.5
  • Coil Voltage 26.5
  • Coil Resistance 300
  • Coil Power Rating (DC) 2341
  • Coil Power Measurement Milliwatts
  • Vibration 20G's, 10 – 2000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Actuating System DC
  • Shock 100G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 10
  • Termination Type PC Pins
  • Mounting Type Plain Case
  • Operating Temperature Range -65 – 125
MT221012 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1300
  • Coil Resistance 110
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 80
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Length 35.6
  • Insulation Clearance Class 2.5 – 4
  • Width 35.5
  • Height 57
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 2.8
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 60
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 60
  • Packaging Method Box & Tray
FCA-410-1622M Mid-Range Relays
  • Terminal Configuration Socket Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 290
  • Back EMF Suppression With
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Gold
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
KRPA-14AN-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Length 35.7
  • Width 35.7
  • Height 50.8
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Tray
7-1415074-1 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 24
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 750
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 12
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Contact Limiting Short-Time Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 71
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Length 73.5
  • Insulation Clearance Class 2.5 – 4
  • Width 27
  • Height 58
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 4
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
1415535-7 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 750
  • Coil Resistance 192
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 6
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 3 – 5.5
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 90
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Screw Terminals
  • Relay Mounting Type DIN Rail
  • Length 77
  • Insulation Clearance Class 2.5 – 4
  • Width 27.2
  • Height 78.3
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 4
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton
FCB-205-0222M Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 500
  • Back EMF Suppression With
  • Vibration 30G's, 70 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 5
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
KUP-11A15-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Length 38.9
  • Width 35.7
  • Height 50
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Package
W31-X2M1G-40 Circuit Breakers
  • Actuator Type Push-Pull
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Toggle Color Silver with Amp Rate Marking
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Breaker Style Toggle
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 240
  • Voltage Rating DC 50
  • Current Rating 40
  • Interrupt Capacity 1000A @ 50VDC or 240VAC
  • Number of Poles 1
  • Trip Time at 200% 6 – 22
  • Termination Type 8-32 Screws 90° to Each Other
  • Mounting Type Panel Mount
  • Mounting Bushing 15/32-32 Threaded Bushing .32" Long Double "D", Silver Color
  • Mounting Options Two Hex Nuts/Lockwasher
  • Mounting Hardware Packaging Assembled to Bushing
W31-X2M1G-15 Circuit Breakers
  • Actuator Type Push-Pull
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Toggle Color Silver with Amp Rate Marking
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Breaker Style Toggle
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 240
  • Voltage Rating DC 50
  • Current Rating 15
  • Interrupt Capacity 1000A @ 50VDC or 120VAC
  • Number of Poles 1
  • Trip Time at 200% 6 – 22
  • Termination Type 8-32 Screws 90° to Each Other
  • Mounting Type Panel Mount
  • Mounting Bushing 15/32-32 Threaded Bushing .32" Long Double "D", Silver Color
  • Mounting Options Two Hex Nuts/Lockwasher
  • Mounting Hardware Packaging Assembled to Bushing